Silicon Explorer is a debugging tool used to debug our Antifuse family of FPGAs. The software displays the logic activity in real time, essentially turning your PC into an 18-channel logic analyzer and verifying your design node by node. To test additional nodes, you simply select them on the displayed list.

Hardware Programmers


Through the Silicon Explorer debugging tool, the discontinued Silicon Explorer II hardware debugger can be used to debug the Antifuse FPGA family. Silicon Explorer II enables control of the action probe circuitry, a patented architectural feature built into all 

Download Software and Documentation


Silicon Explorer v5.3 (11/05/2015)

Previous versions of Silicon Explorer are available through technical support. Please file a technical support case.

Silicon Explorer II 30 Mar 2003
Title
Date
Silicon Explorer II FAQs 13 Nov 2013