Identify ME Debugging Tool


Identify ME is an Integrated Logic Analyzer (ILA)-based debugging tool for the PolarFire® SoC, PolarFire, IGLOO® 2, SmartFusion® 2, RTG4™, IGLOO, ProASIC® 3, SmartFusion and Fusion FPGA families. Identify ME allows for instrumentation directly from RTL or post-compile netlists and enables complex trigger mechanisms, automation and debugging at full speed with the integrated Identify RTL debugger. Utilizing the dedicated hardware debuggers listed below, the Identify RTL debugger is included in the installation of Libero® SoC Design Suite.

  • FlashPro 6: Supports all devices in the PolarFire, RT PolarFire, PolarFire SoC, SmartFusion 2, IGLOO 2 and RTG4 FPGA families. FlashPro 6 uses USB 3.0 interfaces for In-System Programming (ISP) and JTAG interfaces.
  • FlashPro 5: Supports all FPGAs in the PolarFire, RT PolarFire, PolarFire SoC, SmartFusion 2, IGLOO 2, RTG4, SmartFusion, Fusion, IGLOO, ProASIC 3 and RT ProASIC3 FPGA families. FlashPro 5 uses a USB 2.0 port for ISP and JTAG interfaces.
  • FlashPro 4: Supports all FPGAs in the PolarFire, SmartFusion 2, IGLOO 2, RTG4, IGLOO, ProASIC 3 (including RT ProASIC 3), SmartFusion and Fusion FPGA families.

Download Software


Synopsys Identify V-2023.09M-3 (11/07/2024)

The Identify ME tool is bundled with the installation of Libero SoC Design Suite. However, a stand-alone Identify ME tool is available as part of our stand-alone FPGA lab tools.

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs are supported in Libero® SoC Design Suite v2024.2

Synopsys Identify T-2022.09MSP2-1 (1/31/2024)

The Identify ME tool is bundled with the installation of Libero SoC Design Suite. However, a stand-alone Identify ME tool is available as part of our stand-alone FPGA lab tools.

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs are supported in Libero® SoC Design Suite v2022.3

Synopsys Identify ME T2022.09MSP2 (04/14/2023)

The Identify ME tool is bundled with the installation of Libero SoC Design Suite. However, a stand-alone Identify ME tool is available as part of our stand-alone FPGA lab tools.

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs are supported in Libero® SoC Design Suite v2022.3

Synopsys Identify ME S2021.09MSP2 (12/22/2022)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs are supported in Libero® SoC Design Suite v2022.3

Synopsys Identify ME S2021.09MSP1-1 (03/08/2023)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs Supported in Libero® SoC Design Suite v2022.2

Synopsys Identify ME S2021.09M (June-2022)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs Supported in Libero® SoC Design Suite v2022.1

Synopsys Identify ME R2021.03M (August-2021)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs Supported in Libero® SoC Design Suite v2021.2

Synopsys Identify ME R2020.09MSP1-1 (April-2021, Updated August-2021)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs Supported in Libero SoC Design Suite v2021.1

Critical Issue with Synplify Pro ME and Identify ME R2020.09MSP1-1 (Windows) Software in Batch Mode

Microchip identified a date-dependent issue with Synplify Pro ME and Identify ME R2020.09MSP1-1 (Windows) software bundled with Libero® SoC Design Suite v2021.1. When the Synplify Pro ME and Identify ME tool is run in batch mode on Windows, a “This software has expired” error message is reported starting on Aug 31, 2021, thus preventing design synthesis and debug.

Solution(s)

Install the updated versions of Synplify Pro ME and Identify ME R2020.09MSP1-1 (Windows) stand-alone software for Libero SoC v2021.1 that removes the date dependency by downloading it from the Synplify Pro ME and Identify ME web page after August 30, 2021. When running Synthesis and Identify within Libero SoC v2021.1, add a new Synthesis and Identify tool profile pointing to the synplify_pro.exe and identify_debugger.exe within the updated installation.

Synopsys Identify ME Q2020.03MSP1 (December-2020)

PolarFire, RTG4, IGLOO 2 and SmartFusion 2 FPGAs Supported in Libero SoC Design Suite v12.6

Synopsys Identify ME Q2020.03M (09/15/20)

PolarFire, RTG4, IGLOO 2 and SmartFusion 2 FPGAs Supported in Libero SoC Design Suite v12.5

Synopsys Identify ME P-2019.03MSP1-1 Software for PolarFire FPGAs (04/23/20)

Synopsys Identify ME P-2019.03A-SP1 Software for PolarFire FPGAs (03/23/20)

Synopsys Identify ME N-2017.09M-SP1-1 Software for PolarFire FPGAs (08/20/18)

Synopsys Identify ME L2016.09MSP1-3 Software for PolarFire FPGAs (03/19/18)

Synopsys Identify ME L-2016.09M-G5 Software for PolarFire FPGAs (06/20/17)

Synopsys Identify ME L2016.09M-2 Software (03/2017)

Synopsys Identify T-2022.09MSP2-1 (1/31/2024)

The Identify ME tool is bundled with the installation of Libero SoC Design Suite. However, a stand-alone Identify ME tool is available as part of our stand-alone FPGA lab tools.

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs are supported in Libero® SoC Design Suite v2022.3

Synopsys Identify ME T2022.09MSP2  (04/14/2023)

The Identify ME tool is bundled with the installation of Libero SoC Design Suite. However, a stand-alone Identify ME tool is available as part of our stand-alone FPGA lab tools.

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs are supported in Libero® SoC Design Suite v2022.3

Synopsys Identify ME S2021.09MSP2  (12/22/2022)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs are supported in Libero® SoC Design Suite v2022.3

Synopsys Identify ME S2021.09MSP1-1  (03/08/2023)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs Supported in Libero® SoC Design Suite v2022.2

Synopsys Identify ME S2021.09M  (June-2022)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs Supported in Libero® SoC Design Suite v2022.1

 

Synopsys Identify ME R2021.03M  (August-2021)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs Supported in Libero® SoC Design Suite v2021.2

Synopsys Identify ME R2020.09MSP1-1 (April-2021, Updated August-2021)

PolarFire®, RTG4™, IGLOO® 2 and SmartFusion® 2 FPGAs Supported in Libero SoC Design Suite v2021.1

Critical Issue with Synplify Pro ME and Identify ME R2020.09MSP1-1 (Windows) Software in Batch Mode

Microchip identified a date-dependent issue with Synplify Pro ME  and Identify ME R2020.09MSP1-1 (Windows) software bundled with Libero® SoC Design Suite v2021.1. When the Synplify Pro ME and Identify ME tool is run in batch mode on Windows, a “This software has expired” error message is reported starting on Aug 31, 2021, thus preventing design synthesis and debug.

Solution(s)

Install the updated versions of Synplify Pro ME and Identify ME  R2020.09MSP1-1 (Windows) standalone software for Libero SoC v2021.1 that removes the date dependency by downloading it from the Synplify Pro ME and Identify ME webpage after August 30, 2021.  When running Synthesis and Identify within Libero SoC v2021.1, add a new Synthesis and Identify tool profile pointing to the synplify_pro.exe and identify_debugger.exe within the updated installation.

Synopsys Identify ME Q2020.03MSP1 (December-2020)

PolarFire, RTG4, IGLOO 2 and SmartFusion 2 FPGAs Supported in Libero SoC Design Suite v12.6

Synopsys Identify ME Q2020.03M (09/15/20)

PolarFire, RTG4, IGLOO 2 and SmartFusion 2 FPGAs Supported in Libero SoC Design Suite v12.5

Synopsys Identify ME P-2019.03MSP1-1 Software for PolarFire FPGAs (04/23/20)

Synopsys Identify ME P-2019.03A-SP1 Software for PolarFire FPGAs (03/23/20)

Synopsys Identify ME N-2017.09M-SP1-1 Software for PolarFire FPGAs (08/20/18)

Synopsys Identify ME L2016.09MSP1-3 Software for PolarFire FPGAs (03/19/18)

Synopsys Identify ME L-2016.09M-G5 Software for PolarFire FPGAs (06/20/17)

Synopsys Identify ME L2016.09M-2 Software (03/2017)

Documentation