We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

The FlashPro programming tool provides JTAG programming for the IGLOO® 2, SmartFusion® 2, RTG4™, IGLOO, ProASIC® 3 (including RT ProASIC 3), SmartFusion, Fusion, ProASIC Plus® and legacy and discontinued Flash FPGA families.

FlashPro is available as a stand-alone version and is also integrated with Libero® SoC Design Suite version 11.9 or earlier releases.

Install FlashPro Express standalone tool, if you are using Libero® SoC Design Suite version 12.0 or later.

Hardware Programmers


The below hardware programmers are used to program the FPGA families listed in overview section, through FlashPro programming tool.

FlashPro5 Programmer

It is a programmer supporting all FPGAs in the PolarFire, RT PolarFire, PolarFire SoC, SmartFusion2, IGLOO2, RTG4, SmartFusion, Fusion, IGLOO, ProASIC3 and RT ProASIC3 series. FlashPro 5 offers high performance through the use of USB 2.0 that supports Serial Peripheral Interconnect (SPI) slave and JTAG interfaces.

The minimum version requirements to run FlashPro6, on Windows and Linux, are Libero SoC, FlashPro, FlashPro Express and SmartDebug version 11.4 or later.

FlashPro4 Programmer

It is a programmer supporting all FPGAs in the PolarFire, SmartFusion2, IGLOO2, RTG4, IGLOO, ProASIC3, (including RT ProASIC3), SmartFusion and Fusion families. FlashPro4 offers high performance using USB 2.0.

The minimum version requirements to run FlashPro4, on Windows, are Libero IDE & FlashPro v8.6 or later, all versions of Libero SoC, FlashPro Express v 12.2 or later and SmartDebug v11.0 or later.

FlashPro Lite Programmer

FlashPro Lite is used exclusively with the ProASICPLUS family. FlashPro Lite provides all required programming voltages. The programming connection to the target board is a 26-pin SAMTEC micro header on the target board. A replaceable programming cable is connected to the FlashPro Lite. FlashPro Lite is conveniently powered by the target board.

FlashPro Lite supports in all the versions of Libero IDE releases on Windows platform.

Download Software


FlashPro is installed as part of Libero SoC Design Suite version 11.9 or earlier releases.

A stand-alone FlashPro tool is used for lab programming on machines that do not require a full version of Libero SoC Design Suite. It is available as part of our Programming and Debug Tools version 11.9 or earlier.

Documentation