The Microchip DSP design flow enables the DSP designer to evaluate an algorithm at a higher level of abstraction using MATLAB® and Simulink® along with an exhaustive set of DSP blocksets and Microchip IP. The DSP designer can then follow a seamless and intuitive design flow to translate, optimize and verify the design at RTL, gate and physical level with this industry-leading tool set. The result is very short development time and a fast time to market.

Use MATLAB and Simulink code generation products, including HDL Coder™ and HDL Verifier™, to accelerate the development of Microchip FPGA designs and complete your work in days or weeks rather than months. HDL Coder and HDL Verifier work with Microchip Libero® SoC Design Suite and IP to produce target-optimized implementations.

With HDL Coder and HDL Verifier, you can:

  • Model, simulate and explore your algorithms in MATLAB and Simulink
  • Program Microchip FPGAs from MATLAB and Simulink
  • Verify your FPGA design against system-level specifications using HDL simulation and FPGA boards

Microchip supports MathWorks FIL Workflow and Synphony Model Compiler ME for DSP design flow.

Supported Product Families


Product Family
MathWorks® FIL Workflow
Synphony Model Compiler ME*

PolarFire® FPGAs

 

RTG4™ FPGAs

 

SmartFusion® 2 FPGAs

 

IGLOO® 2 FPGAs

 

SmartFusion FPGAs

 

Fusion FPGAs

 

IGLOO FPGAs

 

IGLOOe FPGAs

 

IGLOO PLUS FPGAs

 

ProASIC® 3 FPGAs

 

ProASIC 3E FPGAs

 

 

 

*Synphony Model Compiler ME is legacy software, and it is not recommended for new designs

MathWorks® FIL Workflow

Synphony Model Compiler ME

Libero® IDE

Libero SoC Design Suite v11.9 and Earlier

Libero SoC Design Suite v12.0 and Later

PolarFire® FPGAs

SmartFusion® 2 FPGAs

IGLOO® 2 FPGAs

RTG4™ FPGAs

ProASIC® 3 FPGAs

IGLOO FPGAs

Fusion FPGAs

SmartFusion® FPGAs

ProASIC PLUS® FPGAs

DSP Design Tools