Live Chat

Need Help?

Privacy Policy

Manage Your Embedded System with One Chip


Embedded Controllers (ECs) are essential components to most modern-day computing systems. These low-power, high-perfomance solutions control peripherals and manage key system functions.

Configurable Control

  • I/O management
  • Thermal management
  • Power distribution
  • Keyboard control
  • Boot up control
Laptop with blank screen outdoors; Shutterstock ID 142798447; PO: redownload; Job: redownload; Client: redownload; Other: redownload

Transition to eSPI with Confidence

  • Pioneered eSPI host interface with industry partners
  • Validated and applied by Intel and AMD
  • Offers solutions for LPC designs, eSPI designs and everything in between

Applications

  • Notebooks and tablets
  • Industrial PCs
  • Data center systems
  • POS terminals and kiosks
  • Any Intel or AMD platform

Featured Families


MEC16xx

  • Embedded Flash
  • 32-bit ARC® 625D core
  • Fail-safe thermal monitoring

MEC15xx

  • Fixed-point processor, complete Arm® standard debug support or Arm Cortex®-M4 embedded processor
  • Supports up to 66 MHz maximum operating frequency
  • Enhanced eSPI
  • Optional push-pull drive for fast signal switching

MEC17xx

  • Full support for eSPI and LPC
  • Arm® Cortex®-M4F core
  • Full cryptography suite
  • Full functionality over 1.8V

Embedded and Keyboard Controllers


FAQs


What is an embedded controller?

An embedded controller Is a high-performance MCU with integrated I/O features. These units can control boot-up procedures, I/O devices, thermal management, power management, and keyboards.

What is the difference between an embedded controller and Super I/O devices?

Embedded Controllers and Super I/Os are two fundamentally different products. An embedded controller has a microcontroller core while a super I/O device does not. Embedded controllers are often used in mobile computing applications while Super I/O controllers are used in stationary computing applications.

What is eSPI Host Interface?

The eSPI host interface is set to completely replace the LPC interface host interface by 2018. These interfaces define the way embedded controllers, super I/O, and base management controllers communicate with the host processor.

What are the differences between eSPI and LPC host interfaces?

These interfaces have two entirely different protocols. The eSPI host interface also has many advantages over the LPC interface. For example, eSPI interfaces require less pins, have more support for 1.8 V I/Os, work more efficiently with PCI Express® and USB 3, and reduce the number of sideband signal communications.