Live Chat

Need Help?

Privacy Policy

System Management Simplified


Super I/O chips combine the functionality of many low-bandwidth device controllers into a single product. Our super I/O devices have additional integrated features for total system management.

Full Legacy I/O Management

  • Serial ports
  • Parallel ports
  • Flexible GPIOs
  • Floppy disk companion
  • Keyboard/mouse

Microchip Advantages

  • Best-in-class product lifecycles
  • Most accurate system monitoring in an I/O controller
  • ~70% smaller footprint compared to similar three-chip solution
  • Industrial-grade operating range

Applications

  • Desktops and all-in-ones
  • Industrial PCs
  • Set-top boxes
  • Kiosks and Automated Teller Machines (ATMs)
  • Point-of-Sale (POS) terminals

Our portfolio of Super I/O controllers offer solutions for all types of embedded solutions. We offer simplified I/Os to fit your budget while delivering long-lasting performance. We also offer feature-rich Super I/Os, like the SCH3227, which incorporate flexible I/O control and accurate system monitoring in miniscule packages. This integration eliminates the need for other chips, saving space and reducing operating expenses.

For more information, contact your local Microchip sales office or send an email to computing@microchip.com.

Desktop and Super I/O Products