We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Industry’s Broadest portfolio of Zener Diodes for High-reliability Applications


We provide an extensive range of Zener diodes tailored to meet diverse needs and applications. Our product line includes zener voltage regulators that are military-qualified according to the rigorous standards of MIL-PRF-19500 for exceptional reliability and performance in demanding environments. These military-grade diodes are particularly suited for aerospace and defense applications where durability and consistency are paramount.

Our Microsemi Zener diodes cover a broad range of voltages, from 1.8V to over 200V, for a variety of applications, including consumer electronics, industrial equipment and specialized military systems.

These diodes come with power ratings from less than 0.5W to 50W that meet the demands of your application, whether it is low-power signal regulation or high-power industrial control systems. With a diverse selection of Zener diodes, we aim to provide you with flexibility and reliability for the optimal performance in your designs.

We offer diodes in many packaging options to accommodate different design requirements and constraints. These options include Surface-Mount Devices (SMD), through-hole components and other configurations that facilitate seamless integration into your circuit designs.

Breakdown Zener Diodes

Aerospace and Defense Applications


Provide reliable performance under extreme conditions such as high temperatures, vibrations and radiation for the critical systems used in aircraft, spacecraft and military equipment, where consistent functionality is essential for mission success.

MicroNotes


Title
Category
MicroNote006 Soldering Guidelines for Glass MELF Diodes Application Notes Download
MicroNote201 An Introduction To Zener Diodes Application Notes Download
MicroNote202 Zener voltage Regulation with current changes Application Notes Download
MicroNote203 Zener Voltage Regulation with Temperature Application Notes Download
MicroNote 204 Zener Voltage Regulation and Thermal Resistance Application Notes Download
MicroNote205 Zero Temperature coefficient Reference Diodes Application Notes Download