We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Comprehensive Range of Discrete Semiconductor Products for High-Reliability Applications


Our discrete products include high-power diodes, Radio Frequency (RF) diodes, Zener diodes, Negative-Positive-Negative (NPN) transistors, Positive-Negative-Positive (PNP) transistors and virtually every variety of diode and transistor used in space, commercial aviation, high-reliability, military and industrial applications. These discrete solutions are qualified to the MIL-PRF-19500 specification, and we have more DLA slash sheet qualifications than any other manufacturer in the space industry. We were the first diode manufacturer to be selected by the US military services as a supplier of products that are qualified to the highest specified reliability level.

Product Categories


Bipolar Junction Transistors

Our Bipolar Junction Transistors (BJTs) have undergone rigorous screening via our electronic device radiation testing to ensure that they operate reliably in environments ranging from less than 100K Total Ionizing Dose (TID) up to 1M TID. They are manufactured in multiple sites that are approved by the Defense Logistics Agency (DLA) and are assembled and tested in our DLA-qualified facilities, including the world’s largest 19500 burn-in facility.

General Diodes and Rectifier Devices

Explore our high-reliability switching diodes and rectifiers that offer superior performance and durability in demanding applications such as for power conversion, circuit protection, and signal processing. Our components offer excellent speed, low voltage drop and robust material properties. Enhance your projects with our meticulously engineered products for consistent, efficient operation and optimal functionality.

Radiation-Hardened Power MOSFETs

These radiation-hardened MOSFETs feature low RDS (on) and a low total gate charge to meet the requirements of an even wider array of applications. We also offer the largest selection of JANS-qualified products in the world. JANS is the most rigorous level of screening and acceptance requirements available to ensure the performance, quality and reliability of discrete semiconductors intended for space flight. 

TVS Diodes

Our broad portfolio of Transient Voltage Suppressor (TVS) diodes includes both unidirectional and bidirectional discrete plastic TVS devices with power levels ranging from 600W to 130 kW. These solutions are supported by qualification test plans and reliability monitoring that are in line with the best industry-standard practices.

Zener Diodes

We provide a comprehensive selection of Zener diodes, including options that meet military qualifications per MIL-PRF-19500. Our diodes are available in voltages from 1.8V to 200V and in various packages with power ratings from below 0.5W to 50W.

Applications


Aeospace and Defense

  • Small sats and New Space
  • Satellite platforms
  • Satellite payloads
  • Moon and Mars exploration
  • Autonomous systems
  • Precision strike/missile defense

Industrial

  • Motor control
  • Smart energy
  • Intelligent power
  • Machine learning and artificial intelligence
  • Smart factory

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.