Live Chat
What is a voltage reference IC? A voltage reference IC is an accurate, temperature-compensated voltage source that provides specific output voltage values. Our series and shunt voltage references support a wide range of voltages, from 1.024V to 15V for both low-cost and high-precision voltage reference applications. These voltage references work well in a wide variety of applications such as data acquisition, medical equipment, battery management systems, consumer electronics, portable instrumentation and automotive systems and as companions to sensors and data converters. Our cost-efficient and high-reliability voltage reference ICs come with high accuracy and mid-range, low temperature coefficients and reliability that improve the performance of your application.
Looking for a complete digital-to-analog solution for your precision-controlled conversion application? Check out our wide selection of DACs.
Looking for a complete analog-to-digital solution for your data conversion application? Check out our wide selection of ADCs.
Our innovative automotive-grade mixed-signal products are designed to fit small footprints, consume very little power and operate in high-temperature and electromagnetic environments.
Need help calculating your signal chain noise budget? The signal chain signal-to-noise calculator tool provides a simple, intuitive and flexible full-noise analysis of your signal chain.
Learn how our automotive-qualified (AEC-Q100) Analog-to-Digital Converters (ADCs), voltage references and thermistor ICs deliver high reliability and high precision to automotive or industrial battery management/monitoring systems.