Live Chat

Need Help?

Privacy Policy

Versatile Solutions for Power and Energy Management


Our portfolio of precision DC, single-phase and poly-phase power measurement solutions can help you solve the growing needs of energy management across residential, industrial and automotive applications. Our high-speed, low-drift, 24-bit, delta-sigma Analog-to-Digital Converter (ADC) Analog Front Ends (AFEs) enable high accuracy signal acquisition for three-phase power or applications where multiple load currents need to be monitored. These AFEs enable 0.1% active power measurement error (typ.) over a 10000:1 dynamic range. In addition, our energy measurement AFEs provide industry-leading accuracy and feature sets that enable higher performing products and reduced production costs through reduced calibration procedures and components.

AC/DC Power and Energy Devices


Featured AC/DC Power and Energy Devices


MCP3913

  • 24-bit resolution
  • Six simultaneous sampling channels
  • 0.1% accuracy over 10,000:1 dynamic range

PAC1954

  • Quad power/current sensor (0 to 32V)
  • System power saved vs use of multiple singles
  • 1 mA to 10A without configuration changes

MCP39F511A

  • 24-bit resolution
  • Two simultaneous sampling channels
  • 0.1% accuracy over 4,000:1 dynamic range

Companion Products


Voltage References

Are you looking for a precision voltage reference for your data conversion system to help improve accuracy? Check out our voltage reference products.

Operational Amplifiers

Are you looking for a complete amplifier solution for your data conversion application? Check out our wide selection of operational amplifiers

Automotive AC/DC Power and Energy Devices 


The high-accuracy, low-power and low-noise performance of our AEC-Q100-qualified data converters make them excellent choices for automotive designs.