We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Unlock the Power of Modular Distribution


Our intelligent 6300 series modular signal switching and distribution system provides ultra-low phase noise performance for demanding ground station, metrology and national time scale applications. The 6300 series’ modular and flexible distribution architecture enables a wide range of signal formats, including low-noise sine waves, Inter-Range Instrumentation Group (IRIG) timecodes and pulse formats. The 6300 series has a variety of plug-in cards that are hot swappable and customizable.

The 6300 series is available in both a 1U and 4U rack-mount chassis. The 1U has two card slots and a built-in management card that provides LED status updates for the card’s input and output ports. The 4U chassis has 11 slots, plus the 6395 fault monitor card slot that displays the status of each card slot on an LED, which indicates a global fault on the card. The 6300’s robust design includes redundant hot-swappable power supplies that can be configured for AC/AC, DC/DC or AC/DC. The unit is accessible remotely from the Ethernet port connection to enable remote monitoring.

Key Features


  • Low additive phase noise
  • High channel isolation
  • Modular design that enables a variety of signal formats
  • LED status indicators for all inputs and outputs
  • Scalable to hundreds of outputs
  • Ethernet interface for management and alarms
  • Redundant AC or DC power or combination of AC and DC
  • Hot-swappable modules and power supplies
  • CE/ROHS compliant

Key Applications


Satellite Ground Stations

Radar

Labs

Telecom

Clock Testing and Manufacturing

Data Centers

Product Highlights


The 6300 Series’ plug-in cards provide customization and modularity to any signal distribution system. The cards are hot swappable, making it easy to change out a card without pausing the distribution of the other card(s). Signal types on the cards include PPS; IRIG and RF at 1, 5 and 10 MHz. The range of signal types makes the 6300 an excellent choice for a plug-and-play distribution system that can meet a variety of your system requirements.

6300-1

  • 1U form factor
  • Supports two plug-in cards
  • Hot swappable AC/DC power supplies

6300-4

  • 4U form factor
  • Supports 11 plug-in cards
  • Hot swappable AC/DC power supplies

6300 Plug-In Cards

  • Modular design
  • Hot swappable
  • RF, IRIG and PPS signal types

6300 Series Plug-In Cards


Card Number Card Name Configuration with 1U Configuration with 4U Inputs Outputs Signal Out
6301 Panel Dummy: No Loop Back X X N/A N/A N/A
6302 Panel Assembly Loopback X X N/A N/A N/A
6310B Distribution Module 1 PPS–10 MPPS X X 1 6 1 PPS–10 MPPS
6312 Distribution Module > 1k PPS ECL X X 1 8 1 PPS
6313 Distribution Module TTL-ECL Converter X X 1 4 1 PPS ECL
6315 Distribution Module 5/10 MHz X X 1 6 5/10 MHz
6316 1 MHz to 10 MHz Frequency Multiplier Module X X 1 1 10 MHz
6320 Distribution Module, Pulse, 1 × 6 Differential Out (50Ω in) X X 1 6 1 PPS–10 MPPS
6321 Distribution Module, Pulse, 1 × 6 Differential Out (100Ω in)
X X 1 6 1 PPS–10 MPPS
6332B Distribution Module TTL 1 PPS to 10 MPPS (5V) X X 1 6 1 PPS
6340 DC Power Supply for 4U Chassis (18–32 VDC, 5A)   X N/A N/A N/A
6345 AC Power Supply for 4U Chassis (100–240V, ~50/60 Hz, 1 A)   X N/A N/A N/A
6350 DC Power Supply for 1U Chassis (18–32 VDC, 2A) X   N/A N/A N/A
6355 AC Power Supply for 1U Chassis (100–240V, ~50/60 Hz, 0.5A) X   N/A N/A N/A
6359 Distribution Module AM IRIG X X 1 6 AM IRIG
6361-10 10 MHz Synchronizable Divider X X 2 4 Sine Wave, 1 PPS
6391 2 IN/4 OUT RF Switch Module X X 2 4 5/10 MHz
6392 2 IN/4 OUT IRIG Switch Module X X 2 4 AM IRIG
6393 2 IN/4 OUT PPS Switch Module X X 2 4 1 PPS TTL/ECL
6395 Fault Monitor for 4U Chassis   X N/A N/A N/A

Documentation


Title
6300 Series Data Sheet Download
6300 Series Plug-In Card Data Sheet Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.