We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

SyncSystem 4380A Time Scale Edition


The SyncSystem 4380A Time Scale Edition generates an autonomous time scale derived from combining several highly accurate independent clocks. A multichannel instrument for measuring high-performance cesium clocks or active hydrogen masers is built into the system. These frequency standards operate in a free-running mode and are continuously measured against each other to compute and generate the time scale frequency. The SyncSystem 4380A Time Scale Edition supports a variety of plug-in modules that enable the time scale output timing signals to be distributed in a wide range of formats. It also generates GNSS common view reports to compare the local clock’s performance with remote clocks. This ultra-high-performance timing system is constructed in a robust 1U rack-mountable package with redundant and hot-swappable power supplies.

High-Performance GNSS Time and Frequency Reference


The SyncSystem 4380A provides superior time and frequency performance in a highly configurable 1U rack-mountable package with redundant and hot-swappable power supplies. The combination of a high-performance internal rubidium atomic oscillator and a multi-constellation, multi-band GNSS receiver ensures accurate long-term synchronization with UTC while providing the excellent phase noise and short-term stability demanded by metrology, aerospace, communications and defense applications. The 4380A is well suited to satisfy your current timing needs and provide the flexibility to meet future requirements. 

Key Features


  • Multi-channel measurement system to measure member clocks
  • Ensemble and time scale algorithms to combine clocks into one output
  • Ability to distribute 1/5/10 MHz, PPS, DC-IRIG, AM-IRIG and TOD
  • Internal XPRO rubidium oscillator
  • Multi-band GNSS receiver
  • Remote software upgradeable
  • Excellent phase noise performance
  • Hot-swappable I/O modules
  • Hot-swappable power supplies
  • Timing accuracy: <10 ns RMS
  • Frequency accuracy: <1E-13 at 1 day

Key Applications


Communications

Time Scale

Metrology

Labs

Defense

Aerospace

Product Highlights


SyncSystem 4380A Time Scale Edition

  • Functions as the centerpiece of a time scale system
  • Integrates clock measurement and clock ensemble using KAS-2 algorithm
  • Delivers local realization of UTC and contributes to worldwide UTC time scale
  • Includes GNSS common view and related reports for interfacing with BIPM

SyncSystem 4380A

  • Superior time and frequency performance in a highly configurable 1U rack-mountable package
  • Multi-constellation (GPS, Galileo, GLONASS, BeiDou) and multi-band (L1/L2/L5) GNSS receiver
  • Scalable and flexible solution with plug-in modules to provide a variety of signal formats
  • Redundant and hot-swappable power supplies configurable with AC/AC, DC/DC or AC/DC

SyncSystem 4380A Modules

  • Hot swappable
  • Up to six modules per SyncSystem
  • Pulse, RF, IRIG and Telecom output signal types
  • Measurement modules

Multi-Channel Measurement

  • Flexibly configured with plug-in cards for phase and time interval measurements
  • Measurement reference can be configured with an internal clock, GNSS or external source
  • MeasDB software enables measurements to be made across multi-lab (campus) type environments

SyncSystem 4380 Modules


The 4380 modules can be used in any combination and, like the hot-swappable power supplies, all modules are also hot-swappable and can be configured on the fly. A single SyncSystem 4380A can be configured with up to six modules. Many of the modules provide multiple outputs or inputs (typically four ports). Modules can be operated in any of the six slots. The unit will automatically detect and configure the system based on the modules(s) installed. The module slots are identified by slot number so the operator can identify the modules' physical location in the chassis.

SyncSystem 4380 Modules Part Number
Pulse Output (e.g., PPS, DC-IRIG), Four Ports, BNC(F) 4394A
Pulse Output (e.g., PPS, DC-IRIG), Four Ports, BNC(F) UTC Time and GPS Time 4334A
Code Output, Four Ports, BNC(F), 0–8 Mbps Range, 1 bps Resulution 4391A
Code Output, RS-422 Differential, Four Ports, BNC (Triax), 0–8 Mbps Range, 1 bps Resolution 4331A
Pulse Output (e.g., PPS, DC-IRIG), RS-422 (Four Outputs), DB15(F) 4376A
Pulse Output (e.g., PPS, DC-IRIG, Havequick), Four Ports, BNC(F) 4335A
Pulse Output (1 PPS at 10 Volts), Four Ports, BNC(F) 4344A
1 MHZ Output (Sine Wave), Four Ports, BNC(F) 4395B-1
5 MHZ Output (Sine Wave), Four Ports, BNC(F) 4359B-5
10 MHZ Output (Sine Wave), Four Ports, BNC(F) 4395B-10
Modulated IRIG Output, Four Ports, BNC(F) 4387A or 4387A-1V (RMS) or 4387A-6V (Peak)
Epoch Adjusted Time Code (AM) 4337A
6V/3V, Quad AM IRIG Output, Four Port EPOCH 4338A
T1/E1 With DS1/E1 Framing, Four Ports, RJ45 4374A
TOD Output, IEC 8271, Four Ports, RJ45 4332A
Pulse Input Measurement (PPS), Four Ports, BNC(F) 4393A
IRIG Input, Two Modulated IRIG Input Ports, Two DC IRIG Input Ports, BNC(F) 4383A
Phase Input Measurement, Four Ports, BNC(F) 4382A

Documentation


Title
SyncSystem 4380A Time-Scale Edition Sell Sheet Download
SyncSystem 4380A Sell Sheet Download
SyncSystem 4380A Multi-Channel Measurement Modules Sell Sheet Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.