Need Help?

Privacy Policy

Live Chat

Fully Integrated Independent Time Scale System Back-Up to GNSS

Our Precise Time Scale System (PTSS) combines multiple high-performance clocks to provide a secure, robust and resilient solution to serve as the backbone and primary source of UTC-class time for national timing of critical infrastructure.

Learn About Our Precise Time Scale System


The strength of a nation’s infrastructure is increasingly dependent on the accuracy of time. With pervasive cybersecurity threats disrupting Global Navigation Satellite Systems (GNSS), an alternative time system is a matter of national security. To address this need, our time scale and time measurement systems deliver a range of solutions to enable traceability to Universal Coordinated Time (UTC) without depending on GNSS. These solutions provide nations, institutions, and scientific labs with complete control over the time sources on which their critical infrastructure depends.

Key Features


  • Multi-channel measurement system to provide clock time differences
  • Ensemble and time scale algorithms to combine the clocks into one output
  • Local realization of UTC and contribution to worldwide UTC calculated by the Bureau International des Poids et Mesures (BIPM)
  • Distribution of 5 MHz, 10 MHz, 1 PPS, TOD and IRIG clock signals and packet timing, including Network Time Protocol (NTP) and Precision Time Protocol (PTP)
  • Measurements can be archived in a database for analytics
  • User interface to provide integrated system command and control
  • Automatic generation of BIPM reports (clock, common view and TAIPPP)

Product Details


Precise Time Scale System (PTSS)

  • Turnkey time scale solution with a highly robust and resilient architecture
  • Combines multiple cesium frequency standards or active hydrogen masers into a time scale
  • System integration and factory acceptance testing are included to ensure highest level of performance

SyncSystem 4380A Time Scale Edition

  • Functions as the centerpiece of a time scale system
  • Integrates clock measurement and clock ensemble using KAS-2 algorithm
  • Delivers local realization of UTC and contribution to worldwide UTC time scale
  • Includes GNSS common view and related reports for interfacing with BIPM

Time Scale Orchestrator

  • Integrated management, monitoring, alarming and reporting of a time scale system
  • Dashboard that provides a complete view of the system operation
  • Real-time and historical plotting of the time scale performance relative to the selected truth source
  • Database for long-term storage of common view reports, clock reports and TAIPPP reports

Multi-Channel Measurement

  • Flexibly configured with plug-in cards for phase and time interval measurements
  • Measurement reference can be configured with an internal clock, GNSS or external source
  • MeasDB software enables measurements to be made across multi-lab (campus) type environments

6300 Series

  • Modular and intelligent switching and distribution system providing ultra-low-noise phase performance
  • Support for a wide range of signal formats including low-noise sine waves, IRIG timecodes and pulse formats
  • Available in both a 1U and 4U rack-mount chassis with plug-in modules that are hot swappable and interoperate in both chassis types
  • Redundant and hot-swappable power supplies configurable for AC/AC, DC/DC or AC/DC

SyncSystem 4380A

  • Superior time and frequency performance in a highly configurable 1U rack-mountable package
  • Multi-constellation (GPS, Galileo, GLONASS, BeiDou) and multi-band (L1/L2/L5) GNSS receiver
  • Scalable and flexible solution with plug-in modules providing a variety of signal formats
  • Redundant and hot-swappable power supplies configurable with AC/AC, DC/DC or AC/DC

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.