Protect PNT Infrastructure with the TimePictra® Platform and BlueSky™ GNSS Firewall

Watch our video tutorial that demonstrates the use of the TimePictra platform with BlueSky GNSS Firewall systems. This tutorial provides a comprehensive overview of the health of GNSS signal reception worldwide. It includes various scenarios on how to monitor, detect and analyze GNSS anomalies related to different GNSS metrics such as phase time offsets, position deviations and satellite count measurements.

Key Features


  • Management and monitoring of synchronization architectures for critical infrastructure operators
  • Web-based clustered server architecture
  • Comprehensive Fault, Configuration, Accounting (Inventory), Performance and Security (FCAPS) management functions
  • Geographical topology and domain navigation
  • User preference dashboard customization
  • Intuitive web GUI for easy management
  • Scalable architecture for future expansion
  • SNMP, TeMIP and REST API northbound OSS integration
  • Dynamic GUI visualization for PTP networks
ur TimePictra® 11 Synchronization Management System provides situational awareness to identify such threats and provides visibility to assure resilient timing for critical infrastructures.

Product Highlights


Full FCAPS Plus Advanced Features

The TimePictra software suite comes standard with a comprehensive set of features for FCAPS management. It also includes a geographical topology map, a navigation tree with domain hierarchy and a dashboard that reports alarms, inventory, user logins and license installation information.

Advanced Configuration Management

The Configuration Manager allows authorized users to access, manage and visualize in real time all network element data and configuration updates within one application. The Configuration Manager displays information graphically at the cluster, port, module and service levels. The TimePictra platform can also add or delete client clocks and monitor their status based on sync flow detection.

Resilient Timing Network Control with TimePictra 11 Synchronization Management System


Critical infrastructures such as 5G wireless networks and smart power grids rely on resilient timing and synchronization to enable secure and reliable services. Many operators are transitioning to hybrid architectures that use secure network-based timing to reduce dependency on Global Navigation Satellite System (GNSS) alone. Operators must monitor live-sky GNSS synchronization reception and secure network-based synchronization transmission to ensure resilient timing for their critical infrastructures.

Our TimePictra 11 software suite provides full control and monitoring of all synchronization sources and distribution trails in the network, allowing you to instantly detect and respond to potential security threats or performance issues. The addition of our BlueSky™ GNSS Firewall enables real-time detection and response to potential GNSS jamming and spoofing security threats.

Use Cases


5G

5G networks are being deployed worldwide, but each network can only function with accurate and dependable time. Without accurate time, 5G networks may need to shut down.

The TimePictra platform provides all the features and functions needed to deploy, configure, manage, verify, visualize, and monitor a 5G network.

Power Utilities

Power is critical to infrastructure and the demands placed on power utilities are growing daily. Combining the TimePictra platform with virtual Primary Reference Time Clock (vPRTC) architectures provides accurate sub-microsecond time while drastically reducing GNSS dependance while managing, verifying, and monitoring such critical networks.

Transportation

Public transportation networks require high-accuracy timing and GNSS monitoring in many cases at their remote locations to ensure their other GNSS-dependent services continue to function. The TimePictra platform, vPRTC architecture and our BlueSky™ firewall deliver critical distribution and monitoring functions

Situational Awareness

Just as a network firewall detects and protects against network attacks, a GNSS firewall identifies jamming and spoofing threats and alerts critical infrastructure operators of untrusted sky-based signals. The TimePictra Synchronization and Management System provides full visibility into sky-based and network-based timing.

Documentation


Data Sheets


Title
TimePictra® Software Suite Data Sheet Download

White Papers


Title
Virtual Primary Reference Timing Clock (vPRTC) White Paper Download
Five Best Practices for Deploying and Monitoring a Virtual Primary Reference Time Clock (vPRTC) Network Download

Learn About Our BlueSky™ GNSS Firewall

Our BlueSky GNSS Firewall protects deployed GNSS systems by providing a cost-effective overlay solution installed between existing GNSS antennas and GNSS systems. The BlueSky GNSS Firewall protects systems inside the firewall from untrusted sky-based signals outside the firewall.

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.