TimeProvider® 5000 Modular PTP Grandmaster Clock


The TimeProvider 5000 grandmaster clock is a carrier-grade IEEE® 1588 Precision Time Protocol (PTP) grandmaster with additional capabilities, including Network Time Protocol (NTP) and Synchronous Ethernet (SyncE), that provide a flexible technology suite to match the synchronization needs of evolving networks.

TimeProvider 5000 Grandmaster Clock

Product Highlights


The TimeProvider grandmaster clock enables communication service providers to build a stable, robust and reliable network infrastructure for synchronizations services. Featuring an NTP server option and expansion shelf capabilities which include PTP and SyncE, this timing and synchronization system is capable of supporting today’s and future network requirements.

A carrier-grade design with flexible capabilities is vital to enable circuit-to-packet network migration for high-speed data services and wireless backhaul and to deliver 4G/LTE, LTE-Advanced, 5G wireless, as well as broadband multimedia to the network edge and customer premises. This grandmaster includes IPv6 options for PTP and NTP services, as well as expanded GNSS support options including GPS, GLONASS, BeiDou and Galileo.

Key Features


  • IEEE 1588-2008 PTP grandmaster clock
  • High capacity of up to 2,000 PTP clients
  • High PTP message rate of up to 128 messages per second
  • Redundant hardware: inputs, outputs, clock and power
  • Quartz and rubidium holdover clocks options
  • User-configurable PTP profiles with IPv4 and IPv6 support
  • Latest ITU PTP profiles including ITU-T G.8265.1, ITU-T G.8275.1 and ITU-T G.8275.2 supported
  • ITU-T G.8272 PRTC
  • SyncE support
  • Single or dual GNSS inputs with GPS, GLONASS, Galileo and BeiDou options
  • E1/T1 inputs and outputs
  • Optical and electrical interfaces (100/1000BASE-T, 1000BASE-SX, 1000BASE-LX)
  • 10 MHz/1 PPS support
  • PTP and carrier-grade NTP server (optional)
  • Up to 500 VLANs per port with licensed software option
  • Management via CLI, SNMP v2c/v3, TimePictra®11 software, PTP probe licensed software option
  • RoHS compliant
  • TimeProvider server expansion platform support

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.