Our IGM Portfolio


Our Integrated GNSS Grandmaster (IGM) portfolio enables the deployment of a small-form-factor, feature-rich IEEE® 1588 Precision Time Protocol (PTP) grandmaster clock at the very edge of mobile networks. This solution offers enhanced coverage and performance while also reducing operating costs. Easily installed indoors or outdoors, the IGM family provides densification for 5G operators and enhanced indoor capacity and coverage for private LTE or 5G networks in enterprises.

integrated-gnss-master-diagram

Key Features


Supporting PTP and SyncE, the IGM has one Ethernet port that is used for management and PTP traffic. Some key features of our IGM include:
  • IEEE 1588-2008 PTP Grandmaster clock
  • Reduced installation costs and simplified cabling
  • Enhanced indoor GNSS performance without a GPS/GNSS roof antenna
  • Plug-and-play features, including discovery, configuration and Zero-Touch Provisioning (ZTP) for auto-configuration, that reduce deployment time and cost
  • Flexible deployment options, including small size, wall or ceiling mount, indoor or outdoor
  • Best-in-class synchronization solution optimized for indoor, location transfer and management
  • Capacity of up to 32 (v 2.X) or 60 (v 3.0) PTP timereceivers
  • High PTP message rate of up to 128 messages per second
  • User-configurable PTP profiles with IPv4 and IPv6 support
  • PTP profiles include ITU-T G.8265.1, ITU-T G.8275.1 and ITU-T G.8275.2
  • Mini Oven-Controlled Crystal Oscillator (OCXO)
  • Multi-GNSS constellation support (GPS, GLONASS, BeiDou, and SBAS options)
  • 1 pps test port
  • Enhanced support for individual device configuration with full CLI
  • Management via CLI, TimePictra® 11 software
  • Hardware - IGM Plus Model
  • SC-cut oscillator for enhanced time keeping holdover
  • GNSS receiver for additional Galileo and QZSS support
  • v 3.0 Software
  • IPv6 support for OAM/Management
  • Group configuration with Zero Touch Provisioning through DHCP
  • Individual device configuration and management through full CLI support
  • Increased capacity to 60 PTP clients
  • Increased scalability to 32 clients when using PTP input and APTS

Download Our Technical Brochures


igm-frontview

Outdoor Integrated GNSS Master (IGM and IGM Plus) 1100o Release 3.0

Key Product Benefits


igm-and-igm-plus-1100x-release-3

Existing Antenna Support

The IGM for external antenna model can be deployed using an existing antenna on the roof or with a patch antenna at the window instead of embedding the antenna in the unit. 

integrated-gnss-master1

Deployment Flexibility

The indoor model can be deployed on a wall or on a ceiling as long as it is about 10 feet from a window. The outdoor model, which integrates the antenna and GNSS cable inside the unit, can be deployed on a roof and connects to the network via an Ethernet cable.

210826-poe-photo-pd-9001gm-ac-145x145-md

Power over Ethernet (PoE)

The IGM portfolio uses Power over Ethernet (PoE), the same power source that is used in most small cells. Since Ethernet is being used so frequently in most environments, this means the IGM can integrate seamlessly with deployments in a building or in a 5G network. 

adobestock-426681569

Zero-Touch Provisioning

The IGM portfolio provides automated configuration of a large number of IGM devices for easier deployment.

Articles


Read the following articles to learn more about synchronization and 5G architectures.

adobestock-141903467

5G Changes Network Timing Architectures

connected-city-gettyimages-652875354

A Matter of Time: Ensuring Precise Time and Synchronization for Critical Infrastructure

211108-corp-soc-promo-banners-for-vprtc-5g-feature-358x205

How Virtual Primary Reference Time Clocks Improve 5G Network Timing

Documentation


Need Help?


adobestock-436587628

Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












adobestock-353995594

Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

adobestock-324420888

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.