We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Accurate, Secure and Flexible M-Code Time and Frequency


The SyncServer® S650 M-Code uses our FlexPort technology to provide unmatched synchronization flexibility and performance. The GPS M-Code/SAASM-referenced S650 M-Code is easily adaptable for modern instrumentation systems and networks that require best-in-class synchronization performance for a wide range of applications.

This modular time server combines the best of time and frequency instrumentation with unique flexibility and powerful network-based and security-hardened features. The timing output flexibility provides easy replication of precise and coherent output signals, eliminating the need for a signal distribution chassis.

SyncServer S650 M-Code

Key Features


  • < 50 ns RMS to UTC (USNO) via GPS, typical
  • GPS M-Code MPE-M Type II PPS L1/ L2 receiver
  • Simultaneous M-Code and SAASM operation capable
  • < 1 × 10–12 frequency accuracy
  • Modular timing architecture with unique and innovative FlexPort technology
  • Most popular timing signal inputs/outputs are standard in the base tim­ing I/O module (IRIG B, 10 MHz, 1PPS)
  • Four standard GbE ports, all with patented NTP hardware timestamping, two additional 10 GbE ports optional
  • Web-based management with high-security cipher suite
  • Rubidium atomic clock or OCXO oscillator upgrades
  • Dual power supply option
  • Hot start ready using DAGR/PLGR
  • Additional timecode I/O including IRIG A/B/C37/E/G/NASA/2137/XR3/HaveQuick/PTTI available
  • Superior 10 MHz low phase noise options
  • PTP multi-port/profile output option
  • PTP input option
  • DISA/DoDIN approved product 

 

DISA/DoDIN Approved Product

Product Highlights


Timing I/O Modules

Timing I/O Modules

The timing I/O modules are exceedingly versatile time and frequency input and output options. They support the most popular input and output time codes, sine waves, and rates (IRIG A, IRIG B, IRIG E, IRIG G, 10 MHz, 1 PPS, T1/E1 and more).

FlexPorts for Any Signal, Any Connector Flexibility

FlexPorts for Any Signal, Any Connector Flexibility

Our unique FlexPort technology efficiently and cost effectively adds innovative any signal, any connector technology to the timing I/O modules, eliminating the wasted space inherent with legacy-style, fixed-signal modules/BNCs.

Rubidium Atomic Clock for Holdover

Rubidium Atomic Clock for Holdover

The rubidium atomic clock upgrade improves the stability and ongoing accuracy, as well as the holdover accuracy, of the SyncServer S650 M-Code time server to possibly save the user valuable time. If the GPS signal is lost, which places the unit in holdover, the rubidium atomic clock significantly improves the clock accuracy during the holdover period.

Security Hardening

Security Hardening

Some applications require security enhancements above and beyond what might otherwise be acceptable. In addition to supporting the standard network security protocols, the SyncServer S650 M-Code time server can be configured to provide additional timing, operational and authentication security to create the most hardened NTP/PTP server. This makes the S650 M-Code an excellent choice for Zero Trust networks.

Low Phase Noise 10 MHz Signals

Low Phase Noise 10 MHz Signals

Two Low Phase Noise (LPN modules) are available for applications requiring superior LPN 10 MHz signals.  Each module has eight extremely isolated, phase-coherent 10 MHz LPN outputs to offer excellent LPN or Ultra LPN performance with low spurious noise characteristics.

Multi-Port PTP Operations

Multi-Port PTP Operations

The IEEE® 1588 PTP output license enables PTP grandmaster operations that leverage the built-in hardware timestamping available in all SyncServer time servers. This single-option license allows the LAN 2, 3 and 4 ports, as well as the optional 10 GbE LAN 5 and 6 ports, to be uniquely configured as PTP grandmasters. This is a very cost-effective solution for scaling PTP grandmaster operations and increasing configuration flexibility. PTP can also be configured as an input time reference.

Next Steps


Custom Configure Your S650

Custom Configure Your S650

  • Visually configure your own S650 M-Code
  • Request/manage configurations and quotes
  • Store configurations
  • And much more

The S650 M-Code configurator is available on the my.microsemi.com extranet portal. Simply register for immediate access or log in. 

Contact Us for SyncServer S650 M-Code Support

Contact Us

Sometimes you just have simple questions, and you want an easy way to get answers to them. Use the links below to send an email to our technical contacts in key regions. 

Along with your question(s) please specify your U.S. state or international country, and we’ll route the email to the best contact in your area.

Documentation


Title
SyncServer S650 M-CODE Sell Sheet Download
SyncServer S600-S650 Options and Upgrades Data Sheet Download
SyncServer Comparison Matrix Sell Sheet Download
Software Support and Extended Warranty Data Sheet Download
S650 M-Code Antenna Guide Download
SyncServer S600 S650 Security Data Sheet Download
Title
SyncServer® FlexPort Application Note Download
SyncServer® NTP Reflector Application Note Download
SyncServer® REST API Application Note Download
SyncServer® Dual Power Supply Application Note Download
SyncServer® Timing Architecture Application Note Download
Title
The Importance of Network Time Synchronization Download
CISA Network Time Server Guidance Download
Title
SyncServer® S6x0 Release 5.4 User Guide Download
Title
REACH Declaration of Conformance Download
SyncServer S600 S650 CE Declaration of Conformity Download
SyncServer S600 S650 Certificate of Origin Download
SyncServer S600 S650 Certificate of Volatility Download
SyncServer S600 S650 FCC Declaration of Conformity Download
Title
IRIG-B Analyzer Sell Sheet Download
Title
SyncServer S600 S650 Dimensional Drawings Download
SyncServer S600 S650 IGS 3D Model Envelope Download
SyncServer-S600-S650-STEP-3D-Model-Envelope Download
SyncServer S600 S650 SolidWorks 3D Model Download
SyncServer S650 Timing Havequick PTTI IO Module 3D STEP Model Download
SyncServer S650 Timing IO Module 3D STEP Model Download
SyncServer S650 Timing IO Module Fiber Input 3D STEP Model Download
SyncServer S650 Timing IO Module Fiber Outputs 3D STEP Model Download
SyncServer S650 Ultra Low Phase Noise Module 3D STEP Model Download
SyncServer S650 Dual Timing IO Modules with Dual AC 3D STEP Model Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.