We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Accurate, Secure and Flexible Time and Frequency


The SyncServer® S650 uses our FlexPort technology to provide unmatched synchronization flexibility and performance. The GNSS-referenced S650 is easily adaptable for modern instrumentation systems and networks that require best-in-class synchronization performance for a wide range of applications.

This modular time server combines the best of time and frequency instrumentation with unique flexibility and powerful network-based and security-hardened features. The timing output flexibility provides easy replication of precise and coherent output signals, eliminating the need for a signal distribution chassis.

SyncServer S650 Time Server

Key Features


  • < 15 ns RMS to UTC (USNO) through GNSS
  • < 1 × 10–12 frequency accuracy
  • Modular timing architecture with innovative FlexPort technology
  • Popular timing signal inputs/outputs are standard in the base timing I/O module (IRIG B, 10 MHz, 1 PPS)
  • Four GbE ports with NTP/PTP hardware timestamping, two additional 10 GbE ports optional
  • Secure, hardened, web-based management
  • –20°C to 65°C operating temperature, shock and vibration qualified
  • Rubidium atomic clock or OCXO oscillator upgrade
  • Additional timecode I/O including IRIG A/B/C37/E/G/NASA/2137/XR3/HaveQuick/PTTI available
  • T1/E1 telecom I/O available
  • Superior 10 MHz low phase noise options
  • Galileo/GLONASS/BeiDou/SBAS/QZSS option
  • PTP multi-port/profile output option
  • S650i model with no GNSS
  • DISA/DoDIN approved product 
DISA/DoDIN Approved Product

Product Highlights


Timing I/O Modules

Timing I/O Modules

The timing I/O modules are exceedingly versatile time and frequency input and output options. They support the most popular input and output time codes, sine waves, and rates (IRIG A, IRIG B, IRIG E, IRIG G, 10 MHz, 1 PPS, T1/E1 and more).

 

FlexPorts for Any Signal, Any Connector Flexibility

FlexPorts for Any Signal, Any Connector Flexibility

Our unique FlexPort technology efficiently and cost effectively adds innovative any signal, any connector technology to the timing I/O modules, eliminating the wasted space inherent with legacy-style, fixed-signal modules/BNCs.

Rubidium Atomic Clock for Holdover

Rubidium Atomic Clock for Holdover

The rubidium atomic clock upgrade improves the stability and ongoing accuracy, as well as the holdover accuracy, of the SyncServer S650 time server to possibly save the user valuable time. If the GNSS signal is lost, which places the unit in holdover, the rubidium atomic clock significantly improves the clock accuracy during the holdover period.

Security Hardening

Security Hardening

Some applications require security enhancements above and beyond what might otherwise be acceptable. In addition to supporting the standard network security protocols, the SyncServer S650 time server can be configured to provide additional timing, operational and authentication security to create the most hardened NTP/PTP server. This makes the S650 an excellent choice for Zero Trust networks.

NTP Reflector Security

NTP Reflector Security

The SyncServer S650 time server implements real-time, hardware-based network packet processing in tandem with accurate hardware-based NTP timestamping, general packet limiting and alarming. This protects the S650’s CPU from excessive network traffic Denial-of-Service (DoS) attacks and provides extremely high-bandwidth, high-accuracy NTP operations.

Multi-Port PTP Operations

Multi-Port PTP Operations

The IEEE® 1588 PTP output license enables PTP grandmaster operations that leverage the built-in hardware timestamping available in all SyncServer time servers. This single-option license allows the LAN 2, 3 and 4 ports, as well as the optional 10 GbE LAN 5 and 6 ports, to be uniquely configured as PTP grandmasters. This is a very cost-effective solution for scaling PTP grandmaster operations and increasing configuration flexibility. PTP can also be configured as an input time reference.

Low Phase Noise 10 MHz Signals

Low Phase Noise 10 MHz Signals

Two Low Phase Noise (LPN modules) are available for applications requiring superior LPN 10 MHz signals. Each module has eight extremely isolated, phase-coherent 10 MHz LPN outputs to offer excellent LPN or Ultra LPN performance with low spurious noise characteristics.

GPS Jamming and Spoofing Detection, Protection, Analysis

GPS Jamming and Spoofing Detection, Protection, Analysis

The SyncServer S650 time server’s BlueSky™ technology option detects GPS jamming- and spoofing-related anomalies in real time to protect essential time and frequency outputs. Alarms are triggered when unexpected changes are detected and trust is compromised. The BlueSky technology detectors respond to protect the integrity of the S650’s time and frequency outputs. 

Extensive REST API

Extensive REST API

The SyncServer S650 time server’s REST API follows the industry-standard OpenAPI specification 3.0 to provide full-featured status and control of the S650. The easy-to-use interface allows users to program their applications to automate configuration tasks, get status information and customize monitoring of specific parameters to meet their unique requirements.

The REST API is included with the SyncServer S650 time server.

Next Steps


Custom Configure Your S650

Custom Configure Your S650

  • Visually configure your own S650
  • Request/manage configurations and quotes
  • Store configurations
  • And much more

The S650 configurator is available on the myMicrochip portal. Simply register for immediate access or log in. 

Request a Quote

Use the link below to get accurate price information quickly from our knowledgeable technical experts.












Documentation


Title
SyncServer S650 Sell Sheet Download
SyncServer S600-S650 Options and Upgrades Data Sheet Download
SyncServer Comparison Matrix Sell Sheet Download
Software Support and Extended Warranty Data Sheet Download
S600 S650 Antenna Accessories Data Sheet Download
SyncServer® S600 S650 Antenna Configurator Download
SyncServer S600 S650 Security Data Sheet Download
Title
SyncServer® FlexPort Application Note Download
SyncServer® BlueSky Option Application Note Download
SyncServer® NTP Reflector Application Note Download
SyncServer® REST API Application Note Download
SyncServer® Multi-GNSS Application Note Download
SyncServer® Dual Power Supply Application Note Download
SyncServer® Timing Architecture Application Note Download
Configuring SyncServer® Time Server NTP Associations Application Note Download
Title
The Importance of Network Time Synchronization Download
CISA Network Time Server Guidance Download
Title
SyncServer® S6x0 Release 5.4 User Guide Download
Title
REACH Declaration of Conformance Download
SyncServer S600 S650 CE Declaration of Conformity Download
SyncServer S600 S650 UKCA Declaration of Conformity Download
SyncServer S600 S650 Certificate of Origin Download
SyncServer S600 S650 Certificate of Volatility Download
SyncServer S600 S650 FCC Declaration of Conformity Download
Title
IRIG-B Analyzer Sell Sheet Download
Title
SyncServer S600 S650 Dimensional Drawings Download
SyncServer S600 S650 IGS 3D Model Envelope Download
SyncServer-S600-S650-STEP-3D-Model-Envelope Download
SyncServer S600 S650 SolidWorks 3D Model Download
SyncServer S650 Timing Havequick PTTI IO Module 3D STEP Model Download
SyncServer S650 Timing IO Module 3D STEP Model Download
SyncServer S650 Timing IO Module Fiber Input 3D STEP Model Download
SyncServer S650 Timing IO Module Fiber Outputs 3D STEP Model Download
SyncServer S650 Ultra Low Phase Noise Module 3D STEP Model Download
SyncServer S650 Dual Timing IO Modules with Dual AC 3D STEP Model Download
Title
SyncServer® S600/S650 SNMP MIB Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.