SyncServer® S650 Time and Frequency Instrument


The modular SyncServer S650 time and frequency instrument comes with a variety of hardware and software options to provide unprecedented synchronization flexibility and performance. It features NTP/PTP time server operations, timing signal input and output including IRIG, 10 MHz and 1 PPS, and exceptionally good 10 MHz Low Phase Noise (LPN) performance. Software and hardware modularity allow you to customize the S650 to meet your specific requirements and create a security-hardened device for Zero Trust networks.

GNSS Time and Frequency Solutions


SyncServer S650 Time and Frequency Instrument

SyncServer S650 Time and Frequency Instrument

The software- and hardware-modular SyncServer S650 GNSS time server combines the best of time and frequency instrumentation with unique flexibility and powerful network and security-based features.

SyncServer S650 M-Code Time and Frequency Instrument

SyncServer S650 M-Code Time and Frequency Instrument

The software- and hardware-modular SyncServer S650 M-Code time server incorporates GPS M-Code technology, leveraging the best of the S650's time and frequency instrumentation with unique flexibility and powerful network and security-based features.

Domain Time II Synchronization Software Suite

Domain Time II Synchronization Software Suite

This comprehensive software solution simplifies time synchronization across Windows® and Linux® servers, workstations and clients.