Unparalleled Precise Time and Frequency Functions


Our portfolio of PCIe® timing modules provides unparalleled precise time and frequency functions to the host computer and peripheral data acquisition systems. Each timing module has a 100 ns clock and a 10 MHz disciplined Temperature-Compensated Crystal Oscillator (TCXO). The bus cards in these timing modules also have an external oscillator, such as a 5071 cesium clock or a rubidium frequency standard, that provides the frequency input for the card. This creates an extremely stable PCIe/PCI-based clock for all timing functions. If the input reference is unavailable, the module will continue to maintain time (flywheel) based on the drift rate of the 10 MHz oscillator. If power to the card is lost, a battery-backed Real-Time Clock (RTC) maintains the time.

We offer two categories of bus cards—GPS enabled and non-GPS enabled—in two form factors, PCI Express® (PCIe) and standard PCI (PCI-V2). 

PCI Express® (PCIe®) Time and Frequency Processor 

bc635PCIe

Newest Model CE and RoHS Compliant

GPS Synchronized, PCI Express (PCIe) Time and Frequency Processor 

bc637PCIe

Newest Model CE and RoHS Compliant

PCI Time and Frequency Processor 

bc635PCI-V2

Legacy Model RoHS Compliant

GPS Synchronized, PCI Time and Frequency Processor 

bc637PCI-V2

Legacy Model RoHS Compliant

The bc63xPCle series provides precise sub-microsecond time to host computer applications. System integration is facilitated by the included Windows® and Linux® Software Development Kits (SDKs) and drivers. Time and frequency functions are programmable, allowing for the implementation of custom applications. A wide variety of available time codes facilitates easy integration to existing systems.

Eight Different Time Code Inputs and Outputs

100 ns Clock Resolution for Time Requests

Programmable < 1 PPS to 100 MPPS DDs Rate Synthesizer Output/Interrupt 

Three External Event Time/Capture Interrupts

Zero-Latency Time Reads

Battery-Backed Real-Time Clock (RTC)

Model Specifications


Card GPS Enabled AM Time Codes I/O DCLS Time Codes I/O External Events (3x) 10 MHZ In 1 PPS In 1 PPS–100 MPPS Out PCIe®
bc635PCIe   X X X X X X X
bc637PCIe X X X X X X X X
bc635PCI-V2 X X X X X X X  
bc637PCI-V2   X X X X X X  

User Manuals, Software and Drivers

Additional product information, including the software downloads, driver and the user manuals, is available on the mymicrochip page under FTS resources.

Bus Card Face Plate Replacement Covers

We offer face plate replacement covers for the PCIe bus cards. View these product offerings on our GNSS Timing Accessories page.

Documentation

Title
bc635PCI-V2 Sell Sheet Download
bc637PCI-V2 Sell Sheet Download
bc637PCIe Sell Sheet Download
bc635PCIe Sell Sheet Download
AN5489 - Using Microchip's PCI/PCIe Bus Cards with NTPd Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.