The SyncServer® S80 NTP Time Server will be discontinued effective September 5, 2025. For more information, please log into your myMicrochip account and go to the Frequency and Timing Systems Resources submenu to view the Product Discontinuance Note.
The SyncServer S80 time server is a fully integrated GPS/GLONASS antenna, receiver, Network Time Protocol (NTP) server and Power over Ethernet (PoE) interface. It integrates easily into existing PoE infrastructure to immediately become the source of accurate, secure and reliable timestamps for all network-connected devices. In network-isolated physical security systems, this ruggedized Stratum 1 network time server is excellent for synchronizing the time on IP security cameras, access control devices and digital/network video recorders. The S80 is also suitable for synchronizing the time on small enterprise networks.
The SyncServer S600 enterprise-class time server comes in a variety of preconfigured choices optimized for small, medium and large enterprise networks. This security-hardened S600 is excellent for Zero Trust networks and has a wide range of options to optimize it for your specific network requirements.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.