We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Protect Timing Systems From Untrusted Signals

Our BlueSky® GNSS Firewall protects deployed GNSS systems by providing a cost-effective overlay solution installed between existing GNSS antennas and GNSS systems. The BlueSky GNSS Firewall protects systems inside the firewall from untrusted sky-based signals outside the firewall.

Watch our video playlist, which contains a tutorial that demonstrates the use of the TimePictra® platform with BlueSky GNSS Firewall systems.

Key Features


  • Identification of GNSS system threats and protection from spoofing and jamming
  • Seamless integration between existing GNSS antenna and GNSS system
  • Optional Rubidium Miniature Atomic Clock (MAC) can be installed inside the unit
  • 1 PPS and 10 MHz timing reference inputs for extended holdover (for example, connection of external cesium reference)
  • Redundant AC or DC power options with power monitoring and load sharing
  • Local and remote Command Line Interface (CLI) in addition to secure and easy-to-use web interface
  • Embedded software is field upgradeable with new GNSS validation rules
  • Seamless integration with TimePictra® software suite for end-to-end management of up to thousands of units from a single server
  • Fortified management security

Product Highlights


BlueSky™ GNSS Firewall 2200

BlueSky GNSS Firewall 2200—Second Generation 

  • Integrates seamlessly between existing GNSS antenna and GNSS system(s)
  • Monitors RF power of L1, L2 and L5 bands independently
  • Full Level 4 compliance with the Department of Homeland Security’s Resilient Positioning, Navigation and Timing (PNT) Conformance Framework
BlueSky™ GNSS Firewall Software—Release 3.0

BlueSky GNSS Firewall Software—Release 3.0 

  • Configurable GNSS thresholds: Carrier to noise, RF power, satellites in view, position deviation, phase deviation and more
  • New Trusted Time anomaly detector for comparing network time and GNSS time
  • New GPS subframe reference detection for comparing live-sky sub-frame data with sub-frame data received from a remote BlueSky GNSS Firewall

Additional Features


Documentation


Title
BlueSky® GNSS Firewall - Software Release 3.0 Download
BlueSky® GNSS Firewall Dual-Power Supply - Data Sheet Download
BlueSky® Subscription Service - Data Sheet Download
BlueSky® GNSS Firewall 2200 Download
SyncServer® BlueSky Option Application Note Download
SyncServer BlueSky Software Option Download
SyncServer Antenna Accessories Extended Data Sheet Download
TimeProvider 4100 Series Release 2.4 Data Sheet Download
TimePictra® Software Suite Data Sheet Download
Title
Premier Holdover Performance with Microsemi Rubidium Technology Download
GNSS Security for PNT Applications - White Paper Download
BlueSky Performance Monitoring Download
Virtual Primary Reference Timing Clock (vPRTC) White Paper Download
Troubleshooting Antenna Quality with BlueSky® Software Download
Five Best Practices for Deploying and Monitoring a Virtual Primary Reference Time Clock (vPRTC) Network Download
Title
BlueSky® Firewall Brochure Download
PNT Capabilities and Solutions Brochure Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.