The ZL30271 is a feature-rich clock generator with five extremely low output jitter synthesizers. This device is well suited for frequency synthesis in a wide variety of equipment types that require low jitter (<150 fs) and multiple frequency families.
The VCC1 Crystal Oscillator (XO) is a quartz-stabilized square wave generator with a CMOS output. The VCC1 uses fundamental or third overtone crystals, resulting in very low jitter performance and a monolithic IC that improves reliability and reduces cost.
The ZL30733 is a feature-rich network synchronization solution with up to six independent DPLLs and five extremely low output jitter synthesizers . The ZL30733 supports IEEE 1588-2008 Precision Time Protocol (PTP) stack and synchronization algorithm software modules, making the device well suited for applications such as 5G Distributed Units (DUs), Centralized Units (CUs) and Radio Units (RUs).
The VC-820 XO is a quartz-stabilized square wave generator with a CMOS output. The VC-820 uses fundamental or a third overtone crystals, oscillating in a fundamental tone to result in very low jitter performance and a monolithic IC to improve reliability and reduce cost.