See how our NetSync PLLs, OCXOs, buffers and oscillators work together to provide timing and phase control for Xilinx® Kintex®-7 processors. The ZL30732 network synchronizer, combined with our Precision Time Protocol (PTP) stack and synchronization algorithm software modules, delivers IEEE® 1588 PTP. The OX-5021 oscillator and VCC1 oscillator provide high stability and low jitter clocks.
The ZL30732 is a feature-rich network synchronization solution with up to five independent DPLLs and five extremely low output jitter synthesizers combined with IEEE 1588-2008 PTP stack and synchronization algorithm software modules. This solution is well suited for applications such as 5G Distributed Units (DUs), Centralized Units (CUs) and Radio Units (RUs).
The VCC1 XO is a quartz-stabilized square wave generator with a CMOS output. The VCC1 uses fundamental or third overtone crystals resulting in very low jitter performance and a monolithic IC, which improves reliability and reduces cost.