Our clock generators and Crystal Oscillators (XOs) deliver timing for Xilinx® FPGAs, including the Zynq® family. Explore the interactive block diagram below to see how the SM806 clock generator and VC708 and VC-806 oscillators enable SmartNICs for network acceleration. The SM806 clock generator provides multiple frequency outputs for Ethernet, PCIe® and other system clocks with low jitter. You can customize our clock generators to provide the exact frequency plan you need in your design.

SmartNIC Block Diagram

Featured Products


VC-708

VC-708

The VC-708 XO is a quartz-stabilized differential output oscillator that operates off a 3.3- or 2.5-volt supply in a hermetically sealed 7 × 5 mm ceramic package.

VC-806

VC-806

Our VC-806 XO is a quartz-stabilized, low-jitter differential output oscillator that operates off a 2.5- or 3.3-volt supply in a hermetically sealed 5 × 3.2 mm ceramic package.

SM806

SM806

The SM806 is a PLL clock generator that achieves ultra-low phase jitter (78 fs 12 KHz to 20 MHz). With six total outputs and dividers on each output, this device can generate six different frequencies up to 875 MHz from a low-cost quartz crystal or a reference clock input. Each of the six outputs can be independently programmed to LVPECL, LVDS or HCSL. The SM806xxx is packaged in a 48-pin VQFN with up to six outputs or a 24-pin VQFN with two outputs.