Explore the interactive block diagram below to see how our clock generators, PLLs and Crystal Oscillators (XOs) deliver timing to Xilinx® Kintex®-7 processors. Using the VCC1 oscillators for reference, our ZL30632 synchronizers provide the precision clocks needed for synchronous Ethernet operation. Take advantage of multiple frequency outputs with low-jitter supply Ethernet and other system clocks. You can customize our synchronizers to provide the exact frequency plan you need in your design.

Block Diagram for 40G OTU3 Muxponder

Featured Products


ZL30632

ZL30632

The ZL30632 is a feature-rich network synchronization solution with up to five independent DPLLs and five extremely low output jitter synthesizers. This solution is well suited for Synchronous Ethernet (SyncE) central timing applications such as 5G Distributed Units (DUs), Centralized Units (CUs) and Radio Units (RUs).

VCC1

VCC1

The VCC1 XO is a quartz-stabilized square wave generator with a CMOS output. The VCC1 uses fundamental or third overtone crystals resulting in very low jitter performance and a monolithic IC, which improves reliability and reduces cost.