Our clock generators and Crystal Oscillators (XOs) deliver timing for Xilinx® FPGAs, including the Virtex® UltraScale™ family. Explore the interactive block diagram below to see how the SM806 clock generator and VC-708 oscillator enable hardware acceleration. The SM806 clock generator provides multiple low-jitter Ethernet clocks while the VC708 supplies system clocks. You can customize our clock generators to provide the exact frequency plan you need in your design.
The VC-708 XO is a quartz-stabilized differential output oscillator that operates off a 3.3- or 2.5-volt supply in a hermetically sealed 7 × 5 mm ceramic package.
The SM806 is a PLL clock generator that achieves ultra-low phase jitter (78 fs 12 KHz to 20 MHz). With six total outputs and dividers on each output, this device can generate six different frequencies up to 875 MHz from a low-cost quartz crystal or a reference clock input. Each of the six outputs can be independently programmed to LVPECL, LVDS or HCSL. The SM806xxx device is packaged in a 48-pin VQFN with up to six outputs or a 24-pin VQFN with two outputs.