Our devices provide timing for the Virtex®, Kintex® and Zynq® FPGA families from AMD and Xilinx, which was acquired by AMD. See how our ZL30732 network synchronizer, SM806 clock generator and VC-711 and VCC1 oscillators enable data center hardware accelerators, SmartNICs, video over IP and OTN muxponders. The ZL30733 network synchronizer, when combined with our Precision Time Protocol (PTP) stack and synchronization algorithm software modules, delivers IEEE® 1588 PTP. The SM806 clock generator provides multiple frequency outputs for Ethernet, PCIe® and other system clocks with low jitter. You can customize our synchronizers and clock generators to provide the exact frequency plan you need in your design.