The TX-709 series of TCXOs combines innovative manufacturing and the latest technology to provide low phase noise and excellent g-sensitivity. The fully hermetic assembly, available in a 5 × 7 mm ceramic package, includes a dual-crystal circuit to cancel opposing g-sensitivity vectors.
The TX-551 series of TCXOs utilizes innovative manufacturing and the latest technology to provide extremely low phase noise and g-sensitivity. The assembly includes a dual-crystal circuit to cancel opposing g-sensitivity vectors.
The TX-552 series of TCXOs combines innovative manufacturing and the latest technology to provide extremely low phase noise and g-sensitivity. The assembly includes a dual-crystal circuit to cancel opposing g-sensitivity vectors.
The TX-322 series of TCXOs combines our lowest-phase-noise TCXO with good g-sensitivity in a 23 × 18 mm package.
The TX-802 is a quartz-stabilized, clipped sinewave or CMOS output, sixth-order analog TCXO that operates off a 2.8 to 3.3V supply. It is available in a 5 × 3.2 mm ceramic package. It offers an excellent temperature stability of up to +105°C, combined with low phase noise, making it well suited for portable radios and IEEE® 1588 applications.
The TX-507 TCXO offers high frequency combined with an extended temperature range and is available with CMOS and sinewave outputs. This low-phase-noise, analog TCXO uses a direct crystal frequency to avoid subharmonics.
The MX-701 TCXO is an ultra-high-stability Microprocessor-Corrected Crystal Oscillator (MCXO) that uses our ultra-smooth compensation algorithms to achieve stabilities of ±30 ppb over the extended temperature range of −40°C to +105°C. The MX-701 fills the gap between our standard TCXO and OCXO product offerings by reducing power consumption without sacrificing performance.
The MX-503 TCXO is an ultra-high-stability MCXO that uses our ultra-smooth compensation algorithms to achieve stabilities of ±30 ppb over the industrial temperature range of −40°C to +85°C. The MX-503 fills the gap between our standard TCXO and OCXO product offerings by reducing power consumption without sacrificing performance.
|
Title
|
Category
|
|---|---|
| Vectron Products Brochure | Product Documents |
With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.