The LT-802 series of TCXOs, in a 5 × 3.2 mm ceramic package, provides high stability, low power consumption and radiation resistance.
The LO-200 series of Oven-Controlled Crystal Oscillators (OCXOs) provides the best stability, phase noise and aging that come with lower frequency crystal designs.
The LO-201 family of OCXOs satisfies requirements for higher frequency applications without the need to multiply from lower frequencies.
The LO-202 family of the L-series OCXOs is our mid-frequency timing solution for the LEO market.
The LX-703 series oscillators is specifically designed for New Space applications with radiation resistance and launch survivability requirements.
The LT-400 series of Temperature-Compensated Crystal Oscillators (TCXOs) uses fully analog, resistor- and thermistor-compensation techniques to provide excellent frequency stability with the benefit of a low-power solution.
|
Title
|
Category
|
|---|---|
| Vectron Space Oscillator Brochure | Product Documents |
| Vectron Products Brochure | Product Documents |
With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions, so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.