The OX-249 is the only Class 2 hybrid construction OCXO in the market. Providing low phase noise, ADEV and temperature stability, the OX-249’s packaged crystal provides an additional layer of screening and qualification for added reliability.
The fully evacuated enclosure provides a very low power solution for space flights, resulting in excellent frequency-versus-temperature performance due to loss of convection within the enclosure.
In a 5 mm × 7 mm or lead-formed enclosure, the 1157 series of XOs provides excellent radiation tolerance in a small package. This series of products is derated per EEE-INST-002 Level 1 and 2 standards and contains radiation tolerance up to 100 krad TID.
The 2105 series of space TCXOs contains a thermistor-compensated network to provide excellent temperate stability. The fully ceramic, hybrid 2105 series is the smallest, fully space-qualified TCXO in the market.
The 9500B master oscillator is capable of producing a highly stable, low-noise-reference frequency output for space applications. Built on our strong space flight heritage, the 9500B delivers the best stability performance available in a commercial product.
The 9600B ultra-miniature Oven-Controlled Crystal Oscillator (OCXO) provides a high-stability output for a wide variety of military and space applications. It is available in two form factors and built with components manufactured and tested to Grade 2 requirements per the MIL-STD-975.
The 9700B is an ultra-miniature ovenized crystal oscillator that provides a high-stability output for a wide variety of military and space applications. It is available in two form factors and built with components manufactured and tested to Grade 1 requirements per the MIL-STD-975.
The 9800B, an ultra-miniature ovenized crystal oscillator, is designed utilizing hybrid circuitry to provide a highly stable VHF sinewave output in the smallest possible package, without sacrificing performance and reliability.
Title
|
Category
|
---|---|
Vectron Space Oscillator Brochure | Product Documents |
Title
|
Category
|
---|---|
DOC220429 - Hi-Rel Packaging Standards | Product Documents |
With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.