Our extensive portfolio of low-power, low-jitter quartz and Microelectromechanical System (MEMS) oscillators is available in various industry-standard packages. These single-output oscillators are excellent for clock references in compact applications.
These single-output oscillators are an excellent choice for industrial, wearable and IoT applications and offer exceptional frequency stability and jitter performance. These oscillators are available in compact 1.6 mm × 1.2 mm and 2.0 mm × 1.6 mm packages and are excellent drop-in replacements for the standard 4-pin CMOS XOs.
Our automotive-grade, high-performance oscillator features advanced silicon MEMS technology for reduced noise, exceptional jitter and stability across various voltages and temperatures. It is available in standard, 6-pin Low-Voltage Positive Emitter-Coupled Logic (LVPECL), Low-Voltage Differential Signaling (LVDS) or High-Speed Current-Steering Logic (HCSL) crystal oscillators and a compact 2.5 mm × 2.0 mm package.
These low-jitter and high-stability oscillators at ultra-low power are available for a wide supply voltage range of 1.71V to 3.63V and temperature range of −40°C to +125°C. Featuring a robust all-silicon resonator, this MEMS-based design offers high reliability and is great for rugged industrial and portable applications.
This quartz-stabilized differential output oscillator with an ultra-low, sub-60 fs jitter is available in a compact 2.5 mm × 2.0 mm ceramic package. It is an excellent choice for applications in optical modules, medical, ultrasound, fiber channel, Ethernet, Gigabit Ethernet (GbE), SyncE, Passive Optical Networking (PON), storage area networks, and test and measurement.
With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.