We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Oscillators for Avionics, Communications, Radar and Munitions


From ground to sea to air, successful missions require products that can survive harsh environments, rapid temperature excursions and various launch conditions for applications such as communications, radar, intelligent munitions and missiles, avionics, satellite and space exploration.

Our products are designed, built and tested in our facility located in Mt. Holly Springs, PA. Formerly known as Vectron, we are the world's leading producer of commercial and military quartz oscillators. With years of experience and a world-class manufacturing plant, we have heritage in military and space programs dating back to 1958.

Use Our Defense and Military Timing Oscillators for These Applications


Satellites and Drones

Satellites and Drones

Munitions and Missiles

Munitions and Missiles

Radar Systems

Radar Systems

Avionics

Avionics

Precision Oscillators for Harsh Environments and Military Applications


OX-990 Low-g OCXO

Passive Isolation

Designed for harsh and rugged environments, the OX-990 series is designed with low g-sensitivity and phase noise in mind. Optional vibration isolators allow additional reduction in vibration effects. 

OX-047 OCXO

Active Vibration Cancellation

For optimal reduction in g-sensitivity, the OX-047/48 series provides active cancellation with ultra-low phase noise to provide a g-sensitivity better than 0.02 ppb/g between 10 Hz and 250 Hz.

PX-700

Small Size

PX-700 is great for high-shock, wide-temperature applications where small size (5 mm × 7 mm) and low power are critical. MIL-PRF-55310 Class B Screening is optional.

HTM61xx and M9xxxxx

Military-Grade MEMS

Able to withstand extreme temperatures, 70g vibration and 50 kg shock, these oscillators are available in ultra-small packages with customizable frequency output.

Defense and Military Products Parametric Chart


Additional Oscillator Products Acquired from Vectron®


With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.