Clock Synthesis Devices Family


Today’s networking, data center and communication systems require multiple clock and frequencies with stringent jitter and accuracy requirements. We offer multi-output, feature-rich clock generators with optional integrated clock sources for low-power and low-jitter applications. Quickly solve your timing challenges and solve complex clock trees with our highly configurable and easy-to-use family of clock generators.

Browse Our Broad Portfolio of Clock Generators


Clock Generation

Clock Generation

Solve your timing challenges using our broad lineup of configurable, feature-rich and high-performance clock generators.

PCIe Timing

PCIe® Timing

Our highly integrated PCIe Gen 1 to 6 clock generators meet and exceed PCIe jitter requirements to simplify board and system designs, improve design margins and lower risk.

Automotive Timing

Automotive

We offer the industry’s broadest automotive clock generation portfolio that leverages our cutting-edge MEMS technology to give superior reliability and robustness for Advanced Driver-Assistance Systems (ADAS), powertrain and autonomous driving applications.

5G Timing

5G

Our feature-rich and ultra-low jitter clock generators will help you confidently exceed requirements for your leading-edge 5G designs.

Featured Clock Generation Products


ZL30271

ZL30271

Ultra-low phase jitter, five synthesizers, 10 outputs in a 9 × 9 mm package

ZL30270

ZL30270 

Ultra-low phase jitter, five synthesizers, six outputs in a 7 × 7 mm package

SM806

SM806

Ultra-low phase jitter (78 fs, 12 kHz to 20 MHz) with six outputs

MX87

MX87

Entire clock tree in a single device with integrated crystal

Customize Your Clock Generators with ClockWorks® Configurator

With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.

ClockWorks Configurator Logo

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Documentation


Title
Oscillators - MEMS and Crystal Solutions Brochure Download
Title
MEMS Clocks FAQs Download

Clock Generation Products


PCIe Overview

This 5-minute video provides the viewer with the fundamental concepts related to PCIe; it is the first video in a series that focuses primarily on the clocks and timing issues related to PCIe, and it also provides a basic understanding with which to explore further PCIe topics.
Intended Audience:
Anyone interested in an easy-to-understand high-level introduction to PCIe. No prior knowledge of PCIe is assumed.
What topics are covered?
1. Point-to-Point bus
2. Bi-directional bus
3. Scalability of data rates
4. Backwards compatibility
5. Wide adoption across many markets