We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

MHM-2020 Hydrogen Maser

Active masers use stimulated emissions to generate the hyperfine transition frequency of ground-state hydrogen atoms. The resulting stabilities, when measured over intervals of 1 second to 1,000 seconds, are the highest for any commercially available clock. Our MHM-2020 hydrogen maser is designed for a 20-year operating life and low maintenance, with 95% of our masers deployed since 1999 still in operation. With the recently integrated drift compensation software, the maser achieves daily drift rates of less than 3E−16.

MHM-2020 Active Hydrogen Maser


Key Features:

  • < 8.5E-14 Allan Deviation at 1 second (ULN Model)
  • < 3E-16/day (typical, after three months) with drift compensation software and cavity autotuning
  • Telemetry monitoring via touchscreen and secure Ethernet
  • Dedicated keypad or USB/serial port (secure) allows flexibility in instrument control
  • Low hydrogen usage for extended maintenance-free operation and demonstrated lifetime of greater than 20 years
  • Internal Time-of-Day clock for telemetry data timestamping
  • 1 PPS synchronization option for precise calibration to GNSS
  • Multiple 1 PPS and RF output options (5, 10 or 100 MHz)
  • Low phase noise option
  • Battery backup
  • CE compliant
  • Upgrade available for MHM-2010 to MHM-2020

Reliability


The lifetime cost of ownership for active masers is a critical consideration. The MHM-2020 is designed for long life and low maintenance. The hydrogen supply is adequate for over 20 years of operation. An efficient hydrogen state selector minimizes the load on ion pumps (< 0.01 mole per year), and the pumps themselves are designed for greater than 20 years of life at nominal hydrogen flux. The TeflonTM bulb coating virtually eliminates any re-coating requirement and has a demonstrated life of over 20 years. Should it be required, the MHM-2020 is designed for on-site module replacement.

Coordinated Universal Time (UTC)


UTC is the global standard for the time of day. It is used to synchronize power grids, cell phone networks and satellite communications across the world. The time is created by a weighted average of approximately 400 different types of atomic clocks located around the global. In June 2022, we had 59 masers contributing to UTC, the most masers of any manufacturer.

Available Models


Model Number 1 PPS Outputs 5 MHz Outputs 10 MHz Outputs 100 MHz Outputs
76001-201   3 5  
76001-202   4 4  
76001-203 2 3 4  
76001-204   3 4 2
76001-205 2 3 3 2

Documentation


Title
MHM-2020 Active Hydrogen Maser Sell Sheet Download
MHM2020 White Paper Download
Active Hydrogen Maser MHM-2020 User Guide Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.