Browse Our Solutions for 100–800G Optical Modules


Product Highlights


Our differential clock solutions include quartz and MEMS oscillators to meet the tight jitter requirements for 400G optical modules. Oscillator jitter performance that is optimized for use with PAM4 DSPs is essential to maximizing speed and minimizing bit error rate. Small package size and low power dissipation are important in space-constrained optical module designs.

Sub-60FS Ultra-low jitter oscillators VC-830

VC-830

Our family of sub-60 fs ultra-low jitter oscillators is offered in industry-standard 5070, 3225 and 2520 packages.

Low Jitter Differential MEMS Oscillator -DSC12

DSC12

MEMS oscillators in a small 2520 package offer excellent jitter and stability over a wide temperature range.

Customize Your Device with ClockWorks® Configurator

With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.