We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

The instrument cluster is the focal point of the driver, displaying critical information along with the status of various systems within the car. Our automotive-grade MEMS oscillators provide a highly reliable clock source to the System-on-Chip (SoC) and connectivity chips, along with robust performance and excellent temperature stability.

Key Benefits

  • High reliability: AEC-Q100
  • Robust performance to clock high-speed SerDes
  • Excellent frequency stability over temperature: ±20 ppm  at (−40 to +105°C)
  • High integration: replacing multiple crystal/oscillators for BOM cost and space saving

MEMS Oscillators

180313-AISG-DIAG-Instrument-Cluster-7x5