We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Ethernet connectivity provides the backbone for the next generation of vehicle communications over a single, ubiquitous physical network. For advanced diagnostics, advanced driver assistance or infotainment automotive applications, our Ethernet solutions that are clocked by our automotive-grade MEMS oscillators increase performance while reducing the implementation cost for enabling the smart car.

Key Benefits

  • High reliability: AEC-Q100
  • High performance: supports 10/100/1000 Mbps Ethernet transceivers
  • Smallest package size: 1.6 × 1.2 mm
  • Fully qualified with our automotive Ethernet transceivers 

Gigabit Ethernet Bridge

Gigabit Ethernet Transceiver

160729-CPG-DIAG-USB-C-PowerDeliveryDualPortController-7x5