We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Autonomous driving systems employ leading-edge sensing and control technologies to navigate the vehicle without the passenger’s input. Our automotive-grade MEMS oscillators provide the most reliable timing reference to both sensory and control systems as well as robust performance across wide temperature ranges.

Key Benefits

  • High reliability: AEC-Q100
  • 500 times better shock and five times better vibration resistance than quartz
  • Robust performance to clock high-speed SerDes
  • Extended temperature range: (−40 to +125°C)
  • Smallest package size: 1.6 × 1.2 mm
  • High integration replacing multiple crystal/oscillators for BOM cost and space savings
  • Robust operation in the presence of system noise (x.xx ps/mV PSNR)

MEMS Oscillators

Gigabit Ethernet Transceiver

180227-TCG-DIAG-NXP-BlueBox-Timing-7x5