Live Chat

Need Help?

Privacy Policy

Browse Our Industry-Leading Solutions


Product Highlights


SM806

Ultra-Low Jitter Clock Generator

A PLL clock generator that achieves ultra-low phase jitter (78 fs 12 KHz to 20 MHz), this device can provide six output frequencies up to 875 MHz and can be programmed to LVPECL, LVDS and HCSL.

ZL3073x/63x/64x

SyncE and IEEE® 1588 Network Synchronization

Well suited for routers, switches, optical networks and 4G/5G base stations, this device is a single-chip network synchronization solution with eight DPLLs and five low-jitter synthesizers.

HTM61xx and M9xxxxx

Military-Grade MEMS Oscillators

These oscillators meet MIL-STD-883 and MIL-STD-202 standards, come in ultra-small packages with customizable frequencies and can withstand extreme conditions such as 70g vibration and 50 kg shock.

DSA1200

Automotive MEMS Oscillator

These high-performance MEMS oscillators are AEC-Q100 qualified and compliant with PCIe® Gen 1–6. They are available in packages as small as 2.5 × 2.0 mm.

CSAC-SA65/MAC-SA5X

Low-Power Atomic Clocks

Atomic oscillators: CSAC and MAC embedded atomic clocks provide atomic stability in low-power and size-constrained applications. The low-frequency drift (aging) options in these atomic oscillators enables nanosecond holdover timing performance.

MX-701

MX-701

Ultra-High Stability

Temperature-Compensated Crystal Oscillator (TCXO): The MX–701 is an ultra-high-stability, low-power TCXO that uses our ultra–smooth compensation algorithms to achieve stabilities of ±30 ppb over the extended temperature range of −40°C to +105°C.

OX-047/OX-048

Ultra-Low g-Sensitivity

Oven-Controlled Crystal Oscillator (OCXO): For optimal reduction in g-sensitivity, the OX-047/48 series of OCXOs provides active cancellation, with ultra-low phase noise, for better than 0.02 ppb/g g-sensitivity between 10 Hz and 250 Hz.

EX-421

EX-421

Low Power

Evacuated Miniature Crystal Oscillator (EMXO): The EX-421 EMXO is a low power solution that provides exceptionally low aging rates and tight temperature stabilities in an extremely small package. This device is great for handheld radios or battery-powered applications.

Clock and Timing Components

Clock and Timing Tutorials

Welcome to our clock and timing video series. In these insightful videos, Sieg Schmalz will guide you through the nuances of timing, define an ideal clock and explore factors such as clock phase, frequency stability and phase noise. Ensuring synchronized operation, clocks are pivotal in electronic devices. These videos will provide foundational insights into timing specifications, emphasizing their critical role in device performance and how they impact real-world applications.

Customize Your Device with ClockWorks® Configurator

With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.

Documents


Title
Measuring Spread Spectrum Modulation Download
PCIE Signal Integrity and EMI Download
Quartz Crystals and Micrel ICs Download
Microchip MEMS Oscillator and Clock Products for Automotive Applications Download
Differential Clock Translation Download
Jitter Blocker Download
MEMS Oscillators Offer Immunity to EMI Download
PECL Waveform Measurements Download
Immunity of MEMS Oscillators to Mechanical Stresses Download
Alignment of Non-50 Percent Duty Cycle Output Clocks Download
Schematic Review Checklist for Microchip Timing Devices Download
Pre-Configured Clock Generator Part Numbers for Switchtec and Data Center Applications Download
AN4287 - Oscillator Groups and Classifications Download
Title
Oscillators - MEMS and Crystal Solutions Brochure Download
Title
MEMS Clocks FAQs Download
Title
Microchip Oscillators and Clocks Using MEMS Technology Download
PECL Waveform Measurements Download

What are the Junction to Ambient (Theta JA) and Junction to Case (Theta JC) thermal resistance for the MEMS products?


Can a MEMS device select among different frequencies for a given output clock?


Yes, this is achieved by using some external input pins as frequency banks selectors. Let’s consider the DSC2010 as an example. There are two input pins, pin 5 and pin 6 that are called FS0 and FS1. The four binary combinations of these pins allow selecting one of the four frequency banks of the device. Each frequency bank can be programmed (OTP = One Time Programmed) with a clock frequency that is independent and unrelated to the one of the other three banks.

Similarly, the DSC2110 and DSC2210 use input pin 14 (FS) to select among two frequency banks. The DSC2022 has three frequency select inputs, pins 5, 6 and 7 that can select one among eight frequency banks. This concept is generic and not necessarily restricted to these parts that were picked as examples. Eight frequency banks is the maximum number for the DSC2xxx family.

Is it possible to change the programmed output frequency?


The output clock frequency is programmed one time (OTP) at the factory. However, frequency bank 0 (and only this specific bank) is shadowed with a nonvolatile memory (RAM). It is therefore possible to temporarily change the three VCO register counters (N, f, M) that set the output frequency. Refer to the DSC2xxx Programming Guide for more details. Again, it is important to note that this is only possible for bank frequency 0, therefore the input frequency select pin(s) must be set in a way to select frequency bank 0 (typically all input pins connected to ground).

What is the logic level for the input frequency select pins?


The device's data sheet specifies the input logic levels VIH and VIL. These levels apply to all inputs whether they are frequency select pins, output enables or standby, etc.

Are there MEMS devices that can generate two clock outputs from the same device?


The DSC2311 will simultaneously provide two frequencies on pins 4 and 5. The device has only one PLL, therefore the two output frequencies must have the VCO frequency as a common multiple.

The DSC400 has four output clocks and two PLLs, therefore two set of outputs can be independent and unrelated to the other set of two.

There are also other clock generators, like the DSC2xxx family, that have frequency select pins. They can provide up to eight selectable frequencies on the clock output pin, depending on the logic levels on the frequency select pins.

How does the phase noise change with the carrier frequency?


As an example, let us consider a 25 MHz carrier and let us assume that its phase noise plot (in the 12 kHz to 20 MHz bandwidth) is known. Let us also assume that one may want to know how different the plot would look like with 10 MHz and 50 MHz carriers.

All the frequency components in the 12 kHz to 20 MHz bandwidth are expressed in dBc/Hz and they scale with the different carrier frequency according to the relationship: 20[dBc/Hz]*log10(frequency/25 MHz)

For frequency = 10 MHz all components shift by -7.96 dB/Hz

For frequency = 50 MHz all components shift by +6.02 dB/Hz

Does the supply current increase with the voltage supply and the clock frequency?


The answer is yes with both. The table below shows an example relative to the DSC1001 device.

In addition to bypass capacitors, do you recommend using ferrite beads on the power supply (VDD)?


We don't recommend using ferrite beads as the ferrite bead may impede the inrush current when the part starts up, and may make the part fail to initialize correctly. A low-value resistor would make a reasonable substitute for the ferrite beads.

Can the MEMS devices latch up?


It is possible to put the MEMS oscillator devices into latch up via the input control pin (a.k.a. Output Enable or Standby pin). If the voltage on the input control pin goes either ~0.6V above VDD or ~0.6V below GND, then latch up might be initiated. Of course, applying such voltages on the input control pin (pin 1) violates the absolute maximum ratings of the devices.

It's plausible that such voltages could be created unintentionally by the combination of a fast signal generator driving the input control pin and inductance on the trace or cable connecting the signal generator to such a pin. The key behavior produced would be voltage overshoot on the rising and/or falling edges of the signal, as seen at the input control pin. If the magnitude of this overshoot starts to approach ~0.6V, on either rising or falling edges, then that could definitely account for a latch-up condition.

What is the difference between start-up time and enable time and how are they measured?


Start-up time, also called tSU in the data sheet, is defined as the time from when VDD reaches 90% of its final value until the first edge on the output clock. The 90% VDD threshold is defined for cases of slow VDD ramp rates, where VDD’s rise time may be significant compared to 1.5ms. There is no output clock until after the PLL has locked and the output frequency is stable.

Enable time, also called tEN in the datasheet, is defined as the time from when the enable pin goes high until the first edge on the output clock. In case the rise time of the enable pin may be significant compared to 1.5 ms, the VIH spec (analogous to the 90% VDD level) specifies the point on the enable pin’s rising edge from which the enable time is measured.

What is the frequency stability behavior over the temperature range?


MEMS oscillators and clocks, unlike crystals, have a very stable frequency deviation over the entire temperature range. Frequency deviation in PPM generally rises significantly in crystals when the temperature rises. For MEMS it actually stays pretty flat.

The picture below shows the frequency stability for the DSC1101DI2 at 66.667 MHz, as an example. This is a MEMS oscillator in a 2520 package with nominal ±25 ppm frequency stability.

Can the soldering process affect the frequency stability?


The short answer is yes.

Data sheet specifications apply to the parts at the time of shipment. The process of soldering the MEMS DSC parts onto a PCB happens after the time of shipment and generally can introduce some modest amount of frequency shift. This solder-down frequency shift will not necessarily be constant across temperature and will, naturally, depend on the parameters of the solder-down process.

The worst frequency shifts are seen when parts are hand soldered onto the PCBs, as opposed to oven-reflowed in accordance with the data sheet’s recommended reflow profile.

The frequency shift due to SMT assembly can depend on the temperature ramp rates and dwell times, amount of solder paste printed, selected solder alloy, and choice of flux paste. It is recommended that the SMT assembler measure their actual reflow profile, preferably with the thermocouple or RTD placed as close to the MEMS device as possible.

Can the MEMS oscillators/clocks work in a high-pressure environment, in particular up to 700 psi and surviving at 1,700 psi?


Tests have not been conducted in a way that would align with those requirements; therefore, there is no guarantee that the devices will meet either the operating pressure or survival pressure requirement.

However, there is good reason to believe that the parts will not have trouble with these pressure levels. The MEMS devices are packaged using standard QFN materials and processes. During QFN molding, the pressures typically reach the range of 3-10 MPa (430-1430 psi), and this pressure has never been known to cause a device to fail.

The MEMS devices do have a cavity for the MEMS resonator, which is surrounded on all sides by very thick silicon walls, many times thicker than the dimensions of the cavity itself. Because of this, the resonator would theoretically deform by only Angstroms at 1700 psi.

Finally, in accordance with industry standards, all MEMS oscillators and clock devices have passed the pressure cooker (PCT) reliability testing. Also, the devices stand up to military-grade shock and vibration testing.

Title
DSC1123BI Download
sy88933al.ibs Download
sy88073l.ibs Download
sm802128.ibs Download
DSC6102HI Download
sy100ep16u.ibs Download
DSC557-0344SI Download
sm803026.ibs Download
sm803145u.ibs Download
DSC400-0331XKI Download
sm802149.ibs Download
DSC2033FI Download
sm802283u.ibs Download
sy89231u.ibs Download
sy100elt22.ibs Download
sy88149hal.ibs Download
sy10elt22.ibs Download
sy88303bl.ibs Download
sy89113u.ibs Download
sy89833al.ibs Download
sm802230umg.ibs Download
sm843256.ibs Download
DSC1101DM Download
sy58020u.ibs Download
sy88903al.ibs Download
pl685-88.ibs Download
sy88053cl.ibs Download
100ep451l_3v.ibs Download
SY100EP451L_3V IBIS Model Download
sm803144u.ibs Download
sm802284u.ibs Download
sy56016r.ibs Download
sy88422l.ibs Download
sy54016ar.ibs Download
DSC6001HI Download
sy89834u.ibs Download
sy89838u IBIS Model Download
pl685-28.ibs Download
sy88149ndl.ibs Download
pl686-05.ibs Download
89297.ibs Download
sy58032u.ibs Download
sm803141u.ibs Download
DSC6003CI Download
sm802265u.ibs Download
sy88083l.ibs Download
89833al_33v IBIS Model Download
sy88063cl.ibs Download
sy10ep89v.ibs Download
sm803151u.ibs Download
89533_3v.ibs Download

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.