Live Chat

Need Help?

Privacy Policy

General-Purpose/Precision PGAs


Our Programmable Gain Amplifier (PGA) portfolio includes general-purpose, low-cost PGAs for cost-sensitive applications. For applications that require higher levels of accuracy, we offer a family of precision programmable gain amplifiers that delivers higher performance. We also offer families that support a standard Serial Peripheral Interface (SPI) and on-chip multiplexer as well as devices that offer pin-programmable gain options. These highly integrated devices are excellent options for space-constrained applications.

  • Integrated mux reduces design complexity by providing up to eight input channels
  • Factory trimming provides a low maximum input voltage as low as 275 µV to maintain high levels of gain accuracy
  • Selectable gains up to 32x with eight gain options provide additional system flexibility
  • MCP6G0x series offers pin-selectable gains of 1x, 10x and 50x without the use of external resistors, reducing component count and solution size

Programmable Gain Amplifier Products


Amp'titudes Episode 5 - Power Supply Filtering

This video highlights the need for power supply filtering within amplifier circuits, specifically the use of bypass capacitors to minimize any unwanted noise at higher frequencies.