Enabling High-Precision Signal Conditioning for the Most Demanding Applications


Our precision operational amplifier (op amp) portfolio utilizes in-package trimming to minimize input offset voltage errors. Implementing the trimming algorithm during the final test flow allows any additional errors associated with packaging stress to be corrected, which provides the best accuracy. Some of the features of these op amps include:

  • Maximum input offsets below 250 µV to enable high-accuracy designs
  • Extended battery runtime with operating voltages as low as 1.8V and ultra-low quiescent currents for the given bandwidth
  • A wide operating temperature range of −40°C to +125°C that provides a robust solution even at extreme temperatures

Precision Op Amp Products


Related Operational Amplifier Articles


op-amp-versus-comparators

“Comparing” Op Amps and Comparators—Can I Use an Op Amp as a Comparator?

Learn more about two common integrated circuits—operational amplifiers and comparators—and explore the possible pitfalls of using an operational amplifier as a comparator.

opamps

Why Is Op Amp Start-Up Time Important and How Do I Measure It?

This article will discuss the differences between op-amp start-up time vs. settling time and slew rate. We will also walk through a case study for measuring start-up time.

Automotive-Qualified Operational Amplifiers 


The low-power and low-noise performance of our AEC-Q100-qualified amplifiers and comparators makes them excellent choices for automotive designs.

automotive op amps

Precision Operational Amplifiers