Reliable, Cost-Effective Solutions for Your Applications 


Our general-purpose op amp portfolio offers op amps with bandwidths ranging from 9 kHz to 80 MHz to address a wide variety of applications. Many of the general-purpose op amp families are automotive AEC-Q100 qualified. Some of the features of these op amps include:

  • Longer battery runtime with operating voltage as low as 1.4V and quiescent current as low as 450 nA
  • Fast start-up time in microsecond range, which allows flexibility in a system’s power budgeting
  • Additional electromagnetic filtering on select devices to provide extra protection in electrically harsh environments

General-Purpose Op Amp Products


Related Articles


“Comparing” Op Amps and Comparators—Can I Use an Op Amp as a Comparator?

Learn more about two common integrated circuits—operational amplifiers and comparators—and explore the possible pitfalls of using an operational amplifier as a comparator.

How Do I Eliminate “Flicker Noise” in My Amplifier Design? 

While there are many different sources of noise within an operational amplifier, perhaps the most mysterious and frustrating noise source is what is known as flicker noise. How does one deal with this dominating, low frequency noise? If 1/f noise is a big concern, then selecting a zero-drift amplifier is the best solution.

Why Is Op Amp Start-Up Time Important and How Do I Measure It?

This article will discuss the differences between op-amp start-up time vs. settling time and slew rate. We will also walk through a case study for measuring start-up time.

The Tried-and-True Operational Amplifier (Op Amp): An Overview

Operational amplifiers are still an integral component of most electronic systems. Given the ubiquitous nature of the op amp, let us take a step back and review the elements of an operational amplifier and why it is still so useful in today’s electronics.

Are You Working on an Automotive Application? 


The low-power and low-noise performance of our AEC-Q100-qualified amplifiers and comparators makes them excellent choices for automotive designs.

Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Vestibulum vehicula velit sit amet turpis rutrum vehicula. Donec eu varius velit, nec ultricies arcu. Fusce vitae pulvinar lorem. Etiam sodales et ipsum volutpat suscipit. Aliquam non mauris ut lectus volutpat feugiat id eget massa. Aliquam vel eleifend metus. Nam ultricies, risus sed tempor suscipit, dolor ligula sodales erat, et porta magna sem fermentum felis. Orci varius natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec commodo magna at scelerisque sollicitudin. Morbi elit tortor, blandit vel imperdiet in, ullamcorper eu tortor. Etiam dapibus eleifend elementum. Vestibulum finibus efficitur mauris, vitae convallis ex molestie non. Etiam luctus at mauris accumsan finibus.