Live Chat

Need Help?

Privacy Policy

Low-Power, High-Performance Op Amps


Our operational amplifier ICs (op amps) can address virtually any design requirement. From cost-effective general-purpose to precision op amps that minimize errors resulting from harsh electrical environments, our op amps minimize development risk and increase system performance by providing reliable, well-documented functionality for years to come.

General-Purpose Op Amps

Our broad portfolio of low-cost op amps is suitable for a wide variety of applications, including automotive, industrial and consumer.

Precision Op Amps

Our precision op amps utilize cost-effective in-package trimming to provide improved performance without breaking the budget.

Zero-Drift Op Amps

Our portfolio of continuously self-correcting, zero-drift op amps provides superior DC performance and is an excellent choice for the most demanding applications.

Differential Op Amps

Our differential op amps allow a system to take advantage of the full performance of the Analog-to-Digital Converter (ADC) across a wide variety of operating conditions and are a great option to use with our high-speed SAR ADC families.

Operational Amplifier Products


Helpful Op Amp Articles 


Automotive Linear Product

Automotive-Qualified Products

The low-power and low-noise performance of our AEC-Q100-qualified amplifiers and comparators makes them excellent choices for automotive designs.

MPLAB Analog Designer

Software Tools

Do you need help calculating your signal chain noise budget? The signal chain signal-to-noise calculator tool provides a simple, intuitive and flexible full-noise analysis of your signal chain.

FilterLab Analog Filter Designer

Filter Design Made Easy

FilterLab provides the flexibility to select filter types and topologies, specify component tolerances and optimize the design based on your needs. It includes downloadable schematic diagrams of the filter circuit with component values and a complete Bill of Materials (BoM) to accelerate your design.

Operational Amplifier Videos