ZL38063 | Microchip Technology

ZL38063

Status: In Production
Microphone Array ASR-Assist Audio Processor

Overview

  • Long Tail AEC (mS):256.0
  • Stereo AEC:Yes
  • Far Field MIC (FFM):Yes
  • Audio Event Detection:T3/T4
  • ASR Enabled:Yes
  • ASR Assist:Yes
  • Sound Locator:Yes
  • Number of MICs:1-3
  • Array:Triangular,Linear
  • Beamforming (Degrees):180,360
  • Noise Reduction:Yes
  • Wind Noise Reduction:Yes
  • Dereverberation:Yes
  • 8-band EQ:Yes
  • USB Audio/Control:No
  • Anti-Howling:No
  • Number of Pins:56 and 64
Read more
  • Supports 2-3 microphones array placement for enhanced audio pick up
  • Supports 360 degrees sound location estimation
  • Audio barge-in
  • Noise Reduction
  • Far field microphone processing
  • Two way communication
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

zl38063
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase