ZL30733 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

ZL30733

Status: In Production
3-Channel SyncE&1588 Network Synchronizer

Overview

  • 5G Product:Yes
  • DataCenter:Yes
  • FiveGRAN:Yes
  • IEEE1588:Yes
  • SmartGrids:Yes
  • SyncE:Yes
  • Wireline:Yes
Read more
    Highlights
  • Combined with IEEE 1588-2008 Precision Time Protocol Stack and Synchronization Algorithm software modules
  • Ultra Precise Timing for 5G Radio Access Networks
  • Three independent DPLL clock channels plus three additional DPLLs for NCO Hybrid, Split XO and redundant oscillator modes
  • Five output synthesizers
  • Any-to-any frequency conversion per channel
  • Inputs: up to 10, differential or single-ended
  • Outputs: up to 10 differential, up to 20 CMOS
  • Output jitter 100 fs RMS typical for 156.25 MHz 12 kHz to 20 MHz
  • Core power consumption <0.9W
    Packet and/or physical-layer frequency, phase and time synchronization
  • Physical-layer compliance with ITU-T G.8262, G.8262.1, G.813, G.812, Telcordia GR-1244, GR-253
  • Packet-timing compliance with ITU-T G.8261, G.8263, G.8273.2 (class A,B,C,D), G.8273.4
  • Enables 5G wireless applications with sub-100 ns time/phase alignment requirements
  • Hitless reference switching
    General Features
  • Automatic self-configuration at power-up from internal Flash memory, 7 configurations
  • Input-to-output alignment <100 ps
  • Numerically controlled oscillator behavior in each DPLL and each synthesizer
  • Easy-to-configure design requires no external VCXO or loop filter components
  • 5 GPIO pins with many possible behaviors, each REF can be GPI, each OUT can be GPO
  • SPI or I2C processor Interface
  • 1.8V and 3.3V core VDD voltages
  • Easy-to-use evaluation/programming software
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

zl30733
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase