ZL30683 | Microchip Technology

ZL30683

Status: In Production
3-Ch SyncE Line Card Synchronizer

Overview

  • 5G Product:Yes
  • Data Center:No
  • 5G RAN:Yes
  • IEEE 1588:No
  • Smart Grids:Yes
  • Wireline:Yes
  • SyncE:Yes
Read more
    Key Features
  • Three independent DPLL channels
  • Precise phase/frequency measurement and tuning lower system latency to meet 4G LTE, 5G & Wireless Infrastructure
  • Precise chip-to-chip time interfaces use less backplane traces for 1PPS distribution for chassis systems
  • Split oscillator option lowers cost, lowers jitter, and provides redundancy
  • Excellent jitter performance of <300 fs RMS in the 12 kHz to 20 MHz band meets jitter requirements for 10G/40G and 100G PHYs
  • Two programmable ultra-low jitter synthesizers generate any frequency from 0.5 Hz to 1045 MHz
  • One programmable general purpose synthesizer generates any clock from 0.5 Hz to 180 MHz
  • 8 differential or 16 single ended ultra-low jitter outputs plus two general purpose CMOS outputs
  • Programmable output advancement/delay to accommodate trace delays or compensate for system routing paths
  • Up to three programmable digital PLLs/NCOs with loop bandwidth from 14 Hz to 470 Hz synchronize to any clock rate from 0.5 Hz to 900 MHz
  • Accepts up to 10 differential or 10 single ended input references
  • Full reference monitoring of electrical failures
  • Automatic hitless reference switching and digital holdover on reference fail with initial holdover accuracy better than 0.1 ppb
  • Any input reference can be fed with clock, sync (frame pulse), clock /sync pair or clock modulated with sync pulse (embedded PPS ePPS and embedded PP2S ePP2S)
  • Easy Configuration and dynamic programming via SPI/I2C interface
  • Factory programming available
  • Operates from a single crystal resonator or clock oscillator
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

zl30683
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase