ZL30644A | Microchip Technology

ZL30644A

Status: In Production
4-Channel Line Card Synchronizer with eToD Interface

Overview

  • 5G Product:Yes
  • Wireline:Yes
  • DataCenter:Yes
  • SmartGrids:Yes
  • LineCard:Yes
  • Inputs:5D/10SE
  • Diff. Outputs:10
  • Jitter (ps):0.1
Read more
    Highlights
  • Ultra Precise Timing for 5G Radio Access Networks
  • Four independent DPLL clock channels plus three additional DPLLs for NCO Hybrid, Split XO and redundant oscillator modes
  • Five output synthesizers
  • Any-to-any frequency conversion per channel
  • Inputs: up to 10 differential or single-ended
  • Outputs: up to 10 differential, up to 20 CMOS
  • Output jitter 100 fs RMS typical for 156.25 MHz 12 kHz to 20 MHz
  • Core power consumption <0.9W
    Physical-layer frequency synchronization
  • Hitless reference switching
    General Features
  • Automatic self-configuration at power-up from internal Flash memory, 7 configurations
  • Input-to-output alignment <100 ps
  • Numerically controlled oscillator behavior in each DPLL and each synthesizer
  • Easy-to-configure design requires no external VCXO or loop filter components
  • 5 GPIO pins with many possible behaviors, each REF can be GPI, each OUT can be GPO
  • SPI or I2C processor Interface
  • 1.8V and 3.3V core VDD voltages
  • Easy-to-use evaluation/programming software
  • MiToDSync 1-wire time-of-day interface in/out
  • MiToDBasic 3-wire time-of-day interface out
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

zl30644a
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase