VSC8244 | Microchip Technology

VSC8244

Status: Not Recommended for new designs
4 Port GbE Cu PHY

Overview

  • Automotive: No
  • DownstreamPorts:4
  • Energy Efficient Ethernet:No
  • EtherCAT:No
  • Port Speed: 10/100/1000Mbps
  • Fiber Support:No
  • On-Chip Termination:Yes
  • InterfaceUpStream:RGMII
  • Internal Regulator:No
  • LinkMDCableDiag: Yes
  • MACsec:No
  • Supply Voltages:0
  • SyncE:No
  • Temperature Range Max:100
  • Temperature Range Min:0
  • WakeonLAN: No
  • IEEE 1588 v2:No
Read more
    • Patented, low EMI line driver with integrated line-side termination resistors
    • User-programmable RGMII timing compensation
    • Supports greater than 10 kB Jumbo frames with programmable synchronization FIFOs
    • VeriPHY™ link cable diagnostics software suite
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

vsc8244
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase