VSC7556 | Microchip Technology

Overview

  • Copper Support:No
  • DownstreamPorts:64
  • Port Speed:10/100/1000/2500Mbps 5/10/25Gbps
  • Fiber Support:100FX 1000X SFI
  • IEEE 1588:No
  • InterfaceUpStream:SGMII QSGMII USGMII USXGMII XFI
  • LinkMDCableDiag:No
  • Managed:Yes
  • OpVoltage:0.9
  • Static MAC Address:32768
  • Supply Voltages:0.9
  • Temp Range Min (°C):0
  • Temp Range Max (°C):105 (Junction)
  • Digital I/O Voltage:0.9/1.0/1.5/1.8/3.3
  • WakeonLAN:No
Read more
  • VSC6816: SMBStaX Linux Application Software Package for Managed Ethernet Switches
  • VSC6819: WebStaX Linux Application Software Package for Managed Ethernet Switches
  • 10GE PHYs
  • Up to 16x 10G Ethernet ports
  • Fully managed L2 switching and L3 forwarding features
  • Easy upgrade with SparX-5 family to higher bandwidth
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    vsc7556
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase